• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
SMS Protective Clothing [DPFK-SMS]

SMS Protective Clothing [DPFK-SMS]【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

[Sample providing service available] Disposable work clothing available at a super affordable price.
[Features]
· 3-layer structure SMS protective clothing available for a wide range of applications.
· Elastic is included in the hood, to tightly fit and covers your head.
· Elastic is included in the back of the waist for flexibility.
· Designed with a reinforced crotch and generous upper crotch region for comfortable work even when squatting.
· Elasticated cuff design for dust-proofing.
· Disposable protective clothing with excellent cost performance further affordable with bulk purchase.
[Specifications]
· Material: Polypropylene Non-Woven Fabric (SMS 3-Layer) Material Type
· Color: White
[Applications]
· Optimal for dirt prevention in cleaning or general work such as machine maintenance, etc.
· Disposable protective clothing to be worn by work site visitors.
· For dirt prevention in civil engineering, painting, or environments with a lot of dust.

(i)Caution

  • As this is not chemical protective gear, do not use in dangerous environments.
  • Do not use close to intense heat or fire. Avoid use in environments which are sensitive to static electricity. Since this product is intended for disposable use, do not wash it.

Basic Specifications

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

10 Pieces Per Package

Part Number : DPFK-SMS-M-W-PACK
Days to Ship 2 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Commodity Classification
    Overall Type
  • Specifications
    Without standards
  • Use
    Chemical Protective
  • Function
    Dust-proof / Drip-proof
  • Product Model
    Hooded
  • Size
    M
  • Material
    SMS (Polypropylene) Non-Woven Fabric

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

SMS Protective Suit:Related Image

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)