• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.
Floor Broom (300 mm Brush Width) Spare

Floor Broom (300 mm Brush Width) Spare

Standard Unit Price:
-
Days to Ship :
2 Day(s) or more

Spare head for floor broom 30.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2 Day(s) or more
-

Part Number : CLEHK-FL30-SP
Days to Ship 2 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Brooms
  • Broom Type
    Swivel Brooms
  • Other
    Option
  • Brush Width(mm)
    300
  • Brush Height(mm)
    60
  • Brush Thickness(mm)
    20
  • Material
    Brush: PP 70 %, Horse Hair 30 %
  • Pieces(Pieces)
    1
  • Application Body
    Floor Broom 30
  • Mass(G)
    Approx. 125

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)