Precision Work Gloves Fingertip Coating

Caution
- Itching, rashes, etc. may be caused due to allergic reactions, etc. depending on your constitution. If there is an abnormality, stop using the product and see a doctor.
- Do not touch liquid. Liquid may penetrate even the resin part. Do not touch hot objects. There is a risk of burns. Use care for work with cutting tools or sharp objects. Do not use the product for work with rotating objects (drilling machines, chamfering machines, etc.). Your hands may be caught in equipment. Do not use for electrical work because there is a risk of electric shocks.
- Made from fiber, and sometimes self-generates dust. Also generates dust on the resin part when worn. Check dust generation properties before use. Avoid direct sunlight when storing the product.
Product Description
[Sample providing service available] Standard work gloves for manufacturing. Thin wearing feel similar to bare hands greatly improves work efficiency.
[Features]
· With polyurethane resin machining performed only on the fingertips, effective for precision and detailed work.
· 13G braided thin type product with excellent fitness as well as good texture.
· With urethane coating focusing on workability, they provide a feeling far more similar to bare hands than other unlined gloves.
[Applications]
· Quality inspection, management processes, precision component assembly, general work sites, selection work, precision machine work.
· Can be used for a wide range of applications such as packaging, cleaning, tea leaf selection, farming, gardening, or light work.
*Does not conform to the Food Sanitation Act of Japan.