Steel Basket Platform Truck (Resin bottom plate)

Caution
Product Description
L-shaped nesting roll box pallet with plastic floor plate.
[Features]
·Space saving storage is possible by L-shaped folding and nesting.
·Weight reduction has been achieved with a resin bottom plate.
·Lock can be released by simply lifting the handle on the bottom plate, enhancing work efficiency.
[Applications]
·It can be widely used from delivery to product display in supermarkets, drug stores, convenience stores.
Storage Example

Transport wire cage stock cart with safety stopper for improved safety, and resin bottom plate for high operability
Transport wire cage stock cart that has a single-action lock on the bottom plate, high safety with a safety stopper, and does not easily fall over.

Steel Basket Platform Truck (Resin Bottom Plate) MRBP-P11

Folding storage example
Caution for caster usage
Applications
For the purpose of easier movement and transport, casters are supposed to be attached to transport devices or machines, and be used intermittently by humans. Please choose a suitable product based on applications and usage conditions, mount properly, and observe the set conditions.
Regarding speed:
Please use intermittently at walking speed or lower on an even floor surface under normal temperature. (Please refrain from continuous use that would generate heat.)
Wheel diameter 75 mm or less········Operating speed 2 km/h or less.
100 mm or less········4 km/h or less.
Environment
Normally, casters are intended to be used indoors at normal temperatures.
Please refrain from using it in special environments affected by high or low temperatures, high humidity, acids, alkali, salts, solvents, oil, sea water, chemicals, etc. The deterioration of the product may be progressed. If such usage is necessary, suitable fittings, wheels and grease are required for each application. Please note that it may cause contamination on the floor depending on the materials.
Appropriate allowable load
Allowable load indicates the limit of load that is easy to move, safe and can be used for a long time when transporting on an even floor surface by humans. Please select the caster with the allowable load that is appropriate based on the estimate of the total load to be loaded. Please note that, even when using 4 pcs., it is common to estimate the maximum total load by multiplying the allowable load by 0.8 as shown in the following formula. Maximum total load when using 4 casters = allowable load per caster × 4 × 0.8
* When using products of different sizes together, please calculate the maximum working load based on the allowable load on the casters on the low load side.
* With the revision of the measurement law, the weight kg must be clearly distinguished into the mass kg and the force kg. The force indication is changed to daN (Deca Newton). 1 daN = 10 N ≒ 1.02 kgf (1 kgf ≒ 9.8 N = 0.98 daN) (Conversion factor 9.8 to 9.80665)
Inspection/maintenance and replacement
To prevent usage accidents and to extend the life of the product, please perform regular inspection and maintenance.
For normal inspection, Please check that the caster mounting part is completely tightened, that the casters are not damaged or cracked, that the wheel bearings and shafts are tightened, and that the tires are not damaged, cracked or worn. In addition, if there is looseness or abnormality in the coupling of mounting section and wheel section, please immediately tighten it.
If there is deterioration or breakage, etc., of the product, please replace it immediately. (Do not replace parts only.)
Please immediately remove any contaminant if it is caught in the turning sections or wheel sections. It may cause defects in turning and rotation.