Steel Basket Platform Truck Double-Door

Caution
Product Description
Roll box pallet with fold-out doors. Can be folded into an L-shape and nested.
[Features]
·Wire cage stock cart that allows space saving storage by L-shaped folding and nesting.
·It is possible to prevent the loss of products with the double-door.
·Steel bottom plate.
[Applications]
·It can be widely used from delivery of large products to product display.
Space saving basket platform truck with the double-door that allows L-shaped nesting

The product can be protected by the double-door. Wire cage stock cart that can be folded into an L shape and stored.
Comfortable to use, folding function that does not waste space

Folded into an L shape. Space saving and not taking up space.

With the doors open.
Caution for caster usage
Applications
For the purpose of easier movement and transport, casters are supposed to be attached to transport devices or machines, and be used intermittently by humans. Please choose a suitable product based on applications and usage conditions, mount properly, and observe the set conditions.
Regarding speed:
Please use intermittently at walking speed or lower on an even floor surface under normal temperature. (Please refrain from continuous use that would generate heat.)
Wheel diameter 75 mm or less········Operating speed 2 km/h or less.
100 mm or less········4 km/h or less.
Environment
Normally, casters are intended to be used indoors at normal temperatures.
Please refrain from using it in special environments affected by high or low temperatures, high humidity, acids, alkali, salts, solvents, oil, sea water, chemicals, etc. The deterioration of the product may be progressed. If such usage is necessary, suitable fittings, wheels and grease are required for each application. Please note that it may cause contamination on the floor depending on the materials.
Inspection/maintenance and replacement
To prevent usage accidents and to extend the life of the product, please perform regular inspection and maintenance.
For normal inspection, Please check that the caster mounting part is completely tightened, that the casters are not damaged or cracked, that the wheel bearings and shafts are tightened, and that the tires are not damaged, cracked or worn. In addition, if there is looseness or abnormality in the coupling of mounting section and wheel section, please immediately tighten it.
If there is deterioration or breakage, etc., of the product, please replace it immediately. (Do not replace parts only.)
Please immediately remove any contaminant if it is caught in the turning sections or wheel sections. It may cause defects in turning and rotation.