inline feeder

Caution
Product Description
[Features]
· The inline feeder series now ranges from compact models with a total mass of 0.25 kg to large models with a feeder total mass of 17 kg, a maximum allowable chute mass of 5 kg, and a maximum chute length of 700 mm.
· The greatest feature is that, thanks to frequency adjustment by the controller, leaf spring adjustment is no longer necessary.
· All types, including the "direct mounting type," "extension spring type," and "rubber leg type," are now available, allowing you to freely choose according to your application.
Drawing
Lead wire length 1 m








Product Specification
Product Features
(1) Direct mounting method: With a simple structure, the highest conveying speed can be achieved. However, since the reaction force is directly transmitted to the machine base, this is limited to compact feeders.
(2) Coupling spring method: The drive unit is fixed to the machine base via a coupling spring, which reduces the reaction force on the machine base. Transports medium and large workpieces smoothly with minimal vibration.
(3) Rubber leg type: Since it is mounted on the machine base via rubber legs, the reaction force is extremely low, making it fully practical for use on an office desk. Ideal for transporting medium and large workpieces at high speed.
Structure and Parts Names

Specifications
| Type | Direct Mounting Method | Extension Spring Method | Rubber Foot Method | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| L5A | L15A | L25A | L60A | L125A | L30AG | L75AG | L150AG | L200AG | L250AG | ||
| Input Voltage AC (V) | 0 to 250 | ||||||||||
| Input frequency (Hz) | 60 to 300 | ||||||||||
| Input current (mA) | 5 | 8 | 8 | 17 | 24 | 7 | 13 | 20 | 30 | 41 | |
| Resonant frequency (Hz +/-10Hz) | 160 | 135 | 130 | 110 | 86 | 182 | 158 | 110 | 105 | 75 | |
| Drive source | Piezoelectric element | ||||||||||
| Chute overall length MAX (mm) | 200 | 250 | 300 | 350 | 500 | 300 | 400 | 500 | 600 | 700 | |
| Chute width MAX (mm) | 15 | 20 | 22 | 33 | 45 | 20 | 34 | 45 | 48 | 50 | |
| Chute mass MAX (kg) | 0.2 | 0.3 | 0.5 | 1.2 | 2.5 | 0.6 | 1.5 | 3.0 | 4.0 | 5.0 | |
| Operating temperature (°C) | 0 to 40 | ||||||||||
| Operating Humidity (%/RH) | 10 to 90 | ||||||||||
| Coating Color | Main body: Nittoku S2-1034 Cover: Nittoku S3-309 | ||||||||||
| Main body weight (kg) | 0.5 | 0.8 | 1.4 | 3.8 | 9 | 2 | 3.5 | 7 | 13 | 18 | |
| Compatible Controller | Standard | P212 | |||||||||
| Feedback | P212-F | ||||||||||
Specifications Table
Reference dimensions for chute installation to interline feeder (front/rear distribution)

