Kanalock KL201MA type standard type

Kanalock KL201MA type standard type

Assembling it suppresses hub terminal surface and outer circumference vibration, constraints gear interval backlash, and also reduces belt vibration noise caused by timing pulley vibration.

[Features]
· Assembling KL201MA suppresses hub terminal surface and outer circumference vibration, constraints gear interval backlash, and also reduces belt drive noise caused by timing pulley vibration.
· Compatible shaft diameters are ø5 to ø85, and compatible shaft tolerances are g5, g6, h5, h6, h7, and h8

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KL201MA5X16
KL201MA6X19
KL201MA6.35X20
KL201MA8X21
KL201MA10X23
KL201MA11X24
KL201MA12X26
KL201MA14X28
KL201MA15X29
KL201MA16X30
KL201MA17X31
KL201MA18X32
KL201MA19X33
KL201MA20X38
KL201MA22X40
KL201MA24X42
KL201MA25X43
KL201MA28X46
KL201MA30X48
KL201MA32X50
KL201MA35X57
KL201MA38X60
KL201MA40X62
KL201MA42X64
KL201MA45X67
KL201MA48X70
KL201MA50X72
KL201MA55X77
KL201MA60X82
KL201MA65X87
KL201MA70X97
KL201MA75X102
Part NumberVolume DiscountDays to Shipφd
(Ø)
Max. Allowable Torque Range
(N•m)
φD
(Ø)
Max. Allowable Torque
(N•m)
Number of clamp screws Thrust Load
(kN)
Minimum value for outer boss diameter D2
(Ø)
Full Length
(mm)
Outer Diameter A
(Ø)
L2
(mm)
L
(mm)
Quote 52.0~20.0166.8Multiple2.620.51318.511.218.5
9 Day(s) or more 62.0~20.01912.7Multiple2.923.514.321.512.318.3
Quote 6.352.0~20.02012.7Multiple2.924.514.322.512.322.5
9 Day(s) or more 82.0~20.02119.6Multiple3.83014.623.512.618.6
9 Day(s) or more 1020.1~50.02327.5Multiple5.13314.825.512.818.8
9 Day(s) or more 1120.1~50.02429.4Multiple5.33415.826.513.819.8
Quote 1220.1~50.02644.1Multiple7.4371828.515.522
9 Day(s) or more 1450.1~70.02863.7Multiple9401830.515.522
9 Day(s) or more 1570.1~100.02980.4Multiple9.9431931.516.523
9 Day(s) or more 1670.1~100.03083.3Multiple104519.63317.123.6
9 Day(s) or more 1770.1~100.03192.2Multiple10.14620.133.517.624.1
9 Day(s) or more 1870.1~100.03295.1Multiple10.24720.134.517.624.1
9 Day(s) or more 1970.1~100.03398.1Multiple10.34720.135.517.624.1
9 Day(s) or more 20200.1~300.038216Multiple21.65424.14221.129.1
9 Day(s) or more 22200.1~300.040255Multiple22.65724.14421.129.1
9 Day(s) or more 24300.1~500.042363Multiple29.96225.14622.130.1
9 Day(s) or more 25300.1~500.043392Multiple31.46426.14723.131.1
9 Day(s) or more 28300.1~500.046441Multiple31.46626.65023.131.6
9 Day(s) or more 30300.1~500.048500Multiple33.37026.65223.131.6
9 Day(s) or more 32500.1~700.050530Multiple33.37127.65424.132.6
9 Day(s) or more 35700.1~1000.057883Multiple47.68630622636.0
9 Day(s) or more 381000.1~3000.0601020Multiple49.49530.56526.536.5
9 Day(s) or more 401000.1~3000.0621079Multiple50.310031672737
9 Day(s) or more 421000.1~3000.0641157Multiple51.110231692737
9 Day(s) or more 451000.1~3000.0671285Multiple56.910331.57227.537.5
9 Day(s) or more 481000.1~3000.0701402Multiple58.4107327527.538
9 Day(s) or more 501000.1~3000.0721706Multiple68.211232.5772838.5
9 Day(s) or more 551000.1~3000.0771883Multiple68.511732.5832838.5
9 Day(s) or more 601000.1~3000.0822108Multiple68.712033.58728.539.5
9 Day(s) or more 651000.1~3000.0872236Multiple68.712333.59228.539.5
9 Day(s) or more 703000.1~10000.0973285Multiple93.216936.110331.144.1
9 Day(s) or more 753000.1~10000.01023746Multiple99.117036.110831.144.1

Loading...

  1. 1

Basic Information

Types Straight Centering Function Presence Material Special Steel for Mechanical Structure
Surface Treatment No Fastening Structure Single cone type Fastening Methods Mechanical (Wedge Type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)