KANA Lock KL201MKA Electroless Nickel Plating

KANA Lock KL201MKA Electroless Nickel Plating

Body has been given simple rust-proofing (electroless nickel plating, and chrome-free), and bolts have been coated with a low friction stabilizing agent that has a rust-proof effect, making it optimal for applications where rust is unacceptable

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KL201MKA8X21
KL201MKA10X23
KL201MKA11X24
KL201MKA12X26
KL201MKA14X28
KL201MKA15X29
KL201MKA16X30
KL201MKA17X31
KL201MKA18X32
KL201MKA19X33
KL201MKA20X38
KL201MKA22X40
KL201MKA24X42
KL201MKA25X43
KL201MKA28X46
KL201MKA30X48
KL201MKA32X50
KL201MKA35X57
KL201MKA38X60
KL201MKA40X62
KL201MKA42X64
KL201MKA45X67
KL201MKA48X70
KL201MKA50X72
Part NumberVolume DiscountDays to Shipφd
(Ø)
Max. Allowable Torque Range
(N•m)
φD
(Ø)
Max. Allowable Torque
(N•m)
Number of clamp screws Thrust Load
(kN)
Minimum value for outer boss diameter D2
(Ø)
Full Length
(mm)
Outer Diameter A
(Ø)
L2
(mm)
L1
(mm)
L
(mm)
9 Day(s) or more 82.0~20.02116.6Multiple4.12814.623.512.614.618.6
9 Day(s) or more 102.0~20.02319.6Multiple3.93014.825.512.814.818.8
9 Day(s) or more 1120.1~50.02422.5Multiple43115.826.513.815.819.8
9 Day(s) or more 1220.1~50.02636.2Multiple5.9351828.515.51822
9 Day(s) or more 1450.1~70.02850.9Multiple7.2371830.515.51822
9 Day(s) or more 1550.1~70.02954.8Multiple7.2391931.516.51923
9 Day(s) or more 1650.1~70.03058.8Multiple7.34019.63317.119.623.6
9 Day(s) or more 1770.1~100.03176.4Multiple8.94220.133.517.620.124.1
9 Day(s) or more 1870.1~100.03280.3Multiple8.94320.134.517.620.124.1
9 Day(s) or more 1970.1~100.03385.2Multiple8.94420.135.517.620.124.1
9 Day(s) or more 20150.1~200.038183Multiple18.35124.14221.124.129.1
9 Day(s) or more 22200.1~300.040201Multiple18.35324.14421.124.129.1
9 Day(s) or more 24200.1~300.042252Multiple215825.14622.125.130.1
9 Day(s) or more 25200.1~300.043264Multiple21.15926.14723.126.131.1
9 Day(s) or more 28200.1~300.046295Multiple21.16426.65023.126.631.6
9 Day(s) or more 30300.1~500.048396Multiple26.46626.65223.126.631.6
9 Day(s) or more 32300.1~500.050423Multiple26.46927.65424.127.632.6
9 Day(s) or more 35500.1~700.057548Multiple31.3793062263036.0
9 Day(s) or more 38700.1~1000.060741Multiple398430.56526.530.536.5
9 Day(s) or more 40700.1~1000.062779Multiple39873167273137
9 Day(s) or more 42700.1~1000.064823Multiple39.2893169273137
9 Day(s) or more 45700.1~1000.067882Multiple39.29231.57227.531.537.5
9 Day(s) or more 481000.1~3000.0701117Multiple46.5101327527.53238
9 Day(s) or more 501000.1~3000.0721362Multiple54.410432.5772832.538.5

Loading...

  1. 1

Basic Information

Types Straight Centering Function Presence Material Carbon Steel for Mechanical Structure
Surface Treatment Electroless Nickel Fastening Structure Single cone type Fastening Methods Mechanical (Wedge Type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)