Kanalock KL201MSA Type Stainless Steel Specifications

Kanalock KL201MSA Type Stainless Steel Specifications

Body uses stainless steel (SUS304), making it optimal for clean room interiors where resting of semiconductors, liquid crystal equipment, and the like is unacceptable.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KL201MSA8X21
KL201MSA10X23
KL201MSA11X24
KL201MSA12X26
KL201MSA14X28
KL201MSA15X29
KL201MSA16X30
KL201MSA17X31
KL201MSA18X32
KL201MSA19X33
KL201MSA20X38
KL201MSA22X40
KL201MSA24X42
KL201MSA25X43
KL201MSA28X46
KL201MSA30X48
KL201MSA32X50
KL201MSA35X57
KL201MSA38X60
KL201MSA40X62
KL201MSA45X67
KL201MSA48X70
KL201MSA50X72
Part NumberVolume DiscountDays to Shipφd
(Ø)
Max. Allowable Torque Range
(N•m)
φD
(Ø)
Max. Allowable Torque
(N•m)
Number of clamp screws Thrust Load
(kN)
Minimum value for outer boss diameter D2
(Ø)
Full Length
(mm)
Outer Diameter A
(Ø)
L2
(mm)
L1
(mm)
L
(mm)
9 Day(s) or more 82.0~20.02110.7Multiple2.6425.514.623.512.614.618.6
9 Day(s) or more 102.0~20.02312.7Multiple2.5527.514.825.512.814.818.8
9 Day(s) or more 112.0~20.02414.7Multiple2.6428.515.826.513.815.819.8
9 Day(s) or more 1220.1~50.02624.5Multiple4.02311828.515.51822
9 Day(s) or more 1420.1~50.02828.4Multiple4.02331830.515.51822
9 Day(s) or more 1520.1~50.02930.4Multiple4.0233.51931.516.51923
9 Day(s) or more 1620.1~50.03032.3Multiple4.023519.63317.119.623.6
9 Day(s) or more 1720.1~50.03146.1Multiple5.393720.133.517.620.124.1
9 Day(s) or more 1820.1~50.03249Multiple5.393720.134.517.620.124.1
Quote 1950.1~70.03351.9Multiple5.393920.135.517.620.124.1
9 Day(s) or more 20100.1~150.038121.6Multiple12.164524.14221.124.129.1
9 Day(s) or more 22100.1~150.040133.4Multiple12.164724.14421.124.129.1
9 Day(s) or more 24100.1~150.042146.1Multiple12.164925.14622.125.130.1
9 Day(s) or more 25150.1~200.043153Multiple12.164926.14723.126.131.1
9 Day(s) or more 28200.1~300.046213.8Multiple15.25426.65023.126.631.6
9 Day(s) or more 30200.1~300.048229.5Multiple15.35626.65223.126.631.6
9 Day(s) or more 32200.1~300.050244.2Multiple15.35827.65424.127.632.6
9 Day(s) or more 35300.1~500.057301.1Multiple17.16673062263036.0
9 Day(s) or more 38300.1~500.060409Multiple21.487130.56526.530.536.5
9 Day(s) or more 40300.1~500.062460.6Multiple21.48733167273137
9 Day(s) or more 45300.1~500.067484.6Multiple21.487731.57227.531.537.5
9 Day(s) or more 48500.1~700.070620.9Multiple25.882327527.53238
9 Day(s) or more 50700.1~1000.072754.3Multiple30.118632.5772832.538.5

Loading...

  1. 1

Basic Information

Types Straight Centering Function Presence Material Stainless Steel
Surface Treatment No Fastening Structure Single cone type Fastening Methods Mechanical (Wedge Type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)