• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Kanalock KL250MN Nut Tightening Type

Kanalock KL250MN Nut Tightening Type

For model KL250MN, the shaft and hub can be connected just by tightening the nut, which can drastically reduce assembly man-hours

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KL250MN8X14
KL250MN10X17
KL250MN11X18
KL250MN12X20
KL250MN14X23
KL250MN15X24
KL250MN17X26
KL250MN20X29
KL250MN22X32
KL250MN24X34
KL250MN25X35
KL250MN28X40
KL250MN30X42
KL250MN35X48
Part NumberVolume DiscountDays to Shipφd
(Ø)
Max. Allowable Torque Range
(N•m)
φD
(Ø)
Max. Allowable Torque
(N•m)
Number of clamp screws Thrust Load
(kN)
Minimum value for outer boss diameter D2
(Ø)
Full Length
(mm)
Outer Diameter A
(Ø)
L2
(mm)
L
(mm)
9 Day(s) or more 820.1~50.01429.41 pcs.6.9231923.5819
9 Day(s) or more 1020.1~50.01734.31 pcs.6.9252126921
9 Day(s) or more 1120.1~50.01839.21 pcs.6.92722261022
9 Day(s) or more 1220.1~50.020491 pcs.7.32923261023
9 Day(s) or more 1470.1~100.02388.31 pcs.12.3322632.51126
9 Day(s) or more 15100.1~150.0241081 pcs.13.7332732.51127
9 Day(s) or more 17150.1~200.0261861 pcs.19.6383132.51231
9 Day(s) or more 20200.1~300.0292451 pcs.24.54333391333
9 Day(s) or more 22200.1~300.0322751 pcs.24.54335391335
9 Day(s) or more 24300.1~500.0343141 pcs.25.54537441337
9 Day(s) or more 25300.1~500.0353531 pcs.27.54538441338
9 Day(s) or more 28300.1~500.0403781 pcs.26.54943541543
9 Day(s) or more 30300.1~500.0423921 pcs.25.55246601646
9 Day(s) or more 35300.1~500.0484611 pcs.25.55652661752

Loading...

  1. 1

Basic Information

Types Nut Fastening Centering Function Presence Material Carbon Steel for Mechanical Structure
Surface Treatment No Fastening Structure Taper sleeve shape Fastening Methods Mechanical (Wedge Type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)