Kanalock KL300 Type

Kanalock KL300 Type

[Features]
· For model KL300, mounting space has been extremely reduced in a radial direction, embedding of up to 4 KanaLocks can be selected.
· This facilitates great torque transmission.
· Connection mediates flange or thrust ring.
· Boss hole and shaft hole fitting is up to H8/h8.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KL3006.35X9.5
KL3009.5X12.5
Part NumberVolume DiscountDays to Shipφd
(Ø)
Sleeve outer diameter ØD
(φ)
9 Day(s) or more 6.359.5
9 Day(s) or more 9.512.5

Loading...

  1. 1

Basic Information

Types Sleeve Centering Function No Material Special Steel for Mechanical Structure
Surface Treatment No Fastening Structure Taper sleeve shape Fastening Methods Mechanical (Wedge Type)
L1(mm) 3.7 L(mm) 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)