FWM-E Series [Water-Soluble Coolant Resistant]

FWM-E Series [Water-Soluble Coolant Resistant]

Adjustable damper has increased durability than our standard products when used in an environment where soluble cutting oil (JIS A1 type) scatters.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FWM-E1410RBD-C
FWM-E1410RBD-S
FWM-E1612XBD-C
FWM-E1612XBD-S
FWM-E2016EBD-C
FWM-E2016EBD-S
Part NumberVolume DiscountDays to ShipRoHSStroke
(mm)
External Thread Diameter Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
O.D.
(Ø)
Maximum absorbed amount of energy per minute
(J/min)
Operating Temperature Range
(°C)
Cap
8 Day(s) or more 1010M14145.88108.23518139.814147-5~70Available
8 Day(s) or more 1010M14145.8898.23518139.814147-5~70No
10 Day(s) or more 1012M16169.8122.750264614.716235-5~70Available
8 Day(s) or more 1012M16169.8107.750264614.716235-5~70No
8 Day(s) or more 1016M202029.4137200352818.120343-5~70Available
8 Day(s) or more 1016M202029.4120200352818.120343-5~70No

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Orifice Structure Irregular multi orifice
Operating Environment Water-Soluble Resistance Body Material Steel Maximum Collision Velocity(m/s) 2
Minimum Collision Velocity(m/s) 0.3 Max. Operating Cycle(cycle/min) 60 Allowable Angular Misalignment Degree(deg) 2.5