Adjustable Relief Series KBM11-40

Adjustable Relief Series KBM11-40

[Features]
· If an oil pressure generated due to a collision exceeds the set pressure, the relief function is activated and the resistance force is maintained below a certain level.
・The set pressure can be adjusted.

PDF

Japanese Only

Part Number
KBM11-40-6
KBM11-40-6C
Part NumberVolume DiscountDays to ShipMounting Screw Diameter Full length Lmax
(mm)
Ambient Operating Temperature Range
(°C)
Tip caps
Quote M25205-10~80Provided (Flat Shape)
Quote M25208.5-10~80Provided

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Performance Adjustment Adjustable Type Stroke S(mm) 40
Nominal Mounting Screw [M] 25 Absorbed Energy E(J) 118 Orifice Structure Multi-Orifice Type
Operating Environment Standard Body Material Steel Max. Collision Velocity(m/s) 3
Equivalent Collision Mass(kgf) 300 Average Drag(N) 2940 Piston Rod Return Force (N)(N) 44.1
Usage Frequency (Times per Minute)(cycle/min) 12 O.D. D(Ø) 37 Allowable Eccentricity Angle θ(deg) 1
Absorbed amount of energy per minute(J/min) 1410 Pitch(mm) 2.0 Piston Diameter(mm) 11

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)