X/XY Axis SS Stage Multi Mounting Position Type

X/XY Axis SS Stage Multi Mounting Position Type

[Features]
• Unique feed mechanism that directly connects the feed screw to the linear ball guide SS stage
• Mountable as desired: Vertically, tilted, etc.
• Clamp works from the operating side, allowing single-sided operation

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BSS26-40CEZ
BSS26-40CREZ
BSS26-60CEZ
BSS26-60CREZ
Part NumberVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed
6 Day(s) or more 1026~4026~4050.1~100404095.21300.630.70.63Standard
6 Day(s) or more 1026~4026~4050.1~100404095.21300.630.70.63Right and Left
6 Day(s) or more 1041~6041~60100.1~6060192.11300.130.160.13Standard
6 Day(s) or more 1041~6041~60100.1~6060192.11300.130.160.13Right and Left

Loading...

  1. 1

Basic Information

Stroke (Distance along X-Axis) (Range Selectable)(mm) ~ ±10mm Stroke (Distance along Y-Axis) (Range Selectable)(mm) ~ ±10mm Table Material Stainless Steel
Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball Table Size (Thickness) H (Range Selectable)(mm) 30.1~35
Stroke (X Distance)(mm) ±6.5 Stroke (Y Distance)(mm) ±6.5 Table Size (Thickness) H(mm) 32
Through Hole (Table Center Hole) No Feed Knob Position Side Clamp Standard
Feed method (feed screw type) Knob Operation Feed pitch(mm) 0.5mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)