• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

X/XY Axis SS Stage Multi Mounting Position Type

X/XY Axis SS Stage Multi Mounting Position Type

Can be mounted in any direction, including when tilted or mounted vertically.

[Features]
· Mounting direction: Free.
· Adopts a unique feed mechanism which directly connects feed augers to the SS stage of the linear ball guide.
· Can be mounted in any direction.
· Enhanced operability.
· The operation side clamp allows adjustment from one side

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BSS16-40CEZ
BSS16-40CREZ
BSS16-60CEZ
BSS16-60CREZ
Part NumberVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed
6 Day(s) or more 1026~4026~4050.1~1004040981150.420.350.21Standard
6 Day(s) or more 1026~4026~4050.1~1004040981150.420.350.21Right and Left
6 Day(s) or more 1041~6041~60100.1~60601961150.080.080.05Standard
6 Day(s) or more 1041~6041~60100.1~60601961150.080.080.05Right and Left

Loading...

  1. 1

Basic Information

Stroke (Range Selectable) ~ ±10mm Feeding Method Feed Screw Table Material Stainless Steel
Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball Table Size (Thickness) H (Range Selectable)(mm) 15.1~20
Product Category Main Body Stroke (X Distance)(mm) ±6.5 Table Size (Thickness) H(mm) 16
Type X-Axis Stages Feed Knob Position Side Clamp Standard
Through Hole (Table Center Hole) No Feed method (feed screw type) Knob Operation Feed pitch(mm) 0.5mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)