• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

X-Axis SS Stage Operation Side Clamp Type

X-Axis SS Stage Operation Side Clamp Type

One-sided operation is possible thanks to the clamp bring attached on the same side as the micrometer and feed screw. Provides a more powerful grip than a standard clamp.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BSS16-40C7
BSS16-40C17
BSS16-40CR7
BSS16-40CR17
BSS16-50C7
BSS16-50C17
BSS16-50CR7
BSS16-50CR17
BSS16-60C7
BSS16-60C17
BSS16-60CR7
BSS16-60CR17
BSS16-70C7
BSS16-70C17
BSS16-70CR7
BSS16-70CR17
Part NumberVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feed method (micrometer type) Feed method (feed screw type)
6 Day(s) or more 1026~4026~4050.1~100Micrometer Head404098161150.420.350.21StandardStandard-
6 Day(s) or more 1026~4026~4050.1~100Feed Screw404098161150.420.350.21Standard-Knob Operation
6 Day(s) or more 1026~4026~4050.1~100Micrometer Head404098161150.420.350.21Right and LeftStandard-
6 Day(s) or more 1026~4026~4050.1~100Feed Screw404098161150.420.350.21Right and Left-Knob Operation
6 Day(s) or more 1041~6041~60100.1~Micrometer Head5050147161150.150.140.09StandardStandard-
6 Day(s) or more 1041~6041~60100.1~Feed Screw5050147161150.150.140.09Standard-Knob Operation
6 Day(s) or more 1041~6041~60100.1~Micrometer Head5050147161150.150.140.09Right and LeftStandard-
6 Day(s) or more 1041~6041~60100.1~Feed Screw5050147161150.150.140.09Right and Left-Knob Operation
6 Day(s) or more 1041~6041~60100.1~Micrometer Head6060196161150.080.080.05StandardStandard-
6 Day(s) or more 1041~6041~60100.1~Feed Screw6060196161150.080.080.05Standard-Knob Operation
6 Day(s) or more 1041~6041~60100.1~Micrometer Head6060196161150.080.080.05Right and LeftStandard-
6 Day(s) or more 1041~6041~60100.1~Feed Screw6060196161150.080.080.05Right and Left-Knob Operation
6 Day(s) or more 1061~9061~90100.1~Micrometer Head7070225.4181150.060.050.03StandardStandard-
6 Day(s) or more 1061~9061~90100.1~Feed Screw7070225.4181150.060.050.03Standard-Knob Operation
6 Day(s) or more 1061~9061~90100.1~Micrometer Head7070225.4181150.060.050.03Right and LeftStandard-
6 Day(s) or more 1061~9061~90100.1~Feed Screw7070225.4181150.060.050.03Right and Left-Knob Operation

Loading...

  1. 1

Basic Information

Stroke (Range Selectable) ~ ±10mm Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating
Travel Guide Linear Ball Table Size (Thickness) H (Range Selectable)(mm) 15.1~20 Product Category Main Body
Stroke (X Distance)(mm) ±6.5 Type X-Axis Stages Feed Knob Position Side
Clamp Standard Through Hole (Table Center Hole) No Feed pitch(mm) 0.5mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)