• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Design Caster TNS Series With Swivel Stopper (SP type)

Design Caster TNS Series With Swivel Stopper (SP type)

A screw-in type design caster.
[Features]
· This product line-up consists of a plate type and a screw-in type.
· For 75 to 120 mm, main body is gray, where the wheel is a dark gray urethane roll.
· For 75 mm to 120 mm, swivel bearing is included.
· The shape of the stopper pedal will vary based on size.
[Applications]
· Display devices, AV racks, OA equipment, various carts, medical equipment, measuring equipment, etc.

Part Number

Configured Part Number is shown.

Part Number
TNS-40SP-M10
TNS-40SP-UNC3/8
TNS-50SP-M8
Part NumberVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category
13 Day(s) or more 104640[M10] M10×P1.54042Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities42Light Load
13 Day(s) or more 104640[UNC3/8] UNC3/8×16 Screw Thread4042Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities42Light Load
13 Day(s) or more 105860[M8] M8×1.255044Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities49Light Load

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper
Wheel Material Nylon, Black Wheel Characteristics No Fitting Material Resin
Wheel Bearings No Stopper Type SP

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)