Half-inch Mirror Holder

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
A dedicated mirror holder for ø12.7 mm. The operation screws are available as knurled knob types that can be operated by hand, or as set bolt types which embed into equipment and are used to prevent mis-operation.
[Features]
· Has been designed from scratch with a focus on high performance and being small.
· While the main body is of a compact size that can be installed in a space of one cubic inch, the meander width and hysteresis width of the two axes, θy and θz, have been kept to an order of just a few μrad. The stability of 60 hours (at room temperature) after positioning is the best in its class.
· Mount using a single M4 screw. Features a step to stop rotation.
· A mounting plate type that can be installed at 0° and 45° angles is also available.
· When using a plate, the rod axis and the mirror reflecting surface are the same.