(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Electromagnetic Valve for Control Equipment, JA Series, Additional Parts

Electromagnetic Valve for Control Equipment, JA Series, Additional Parts

It realizes a compact size with low power consumption, and has increased value as a valve.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JAZ-PB
JAZ-PC
Part NumberVolume DiscountDays to ShipAdditional Parts Specifications
5 Day(s) or more Common Connector Assembly, Plus Common B Type
5 Day(s) or more Common Connector Assembly, Plus Common C Type

Loading...

  1. 1

Basic Information

Type Connector Lead Wire Length(mm) 300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)