(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 25/10/2020 to 3:00 (MYT) 26/10/2020. We apologize for the inconvenience.
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Electromagnetic Valve D-sub Connector Cable

Part Number

Configured Part Number is shown.

Part Number
PCVV9-100
PCVV25-100
Part NumberVolume DiscountDays to ShipRoHSThe Number of Pins
12 Day(s) or more 109
12 Day(s) or more 1025

Loading...

  1. 1

Basic Information

Type Connector Shape Cable Cable Length(cm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)