(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 25/10/2020 to 3:00 (MYT) 26/10/2020. We apologize for the inconvenience.
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

Electromagnetic valve D sub connector, socket type

Electromagnetic valve D sub connector, socket type

[Features]
· The cable eject direction is selectable.
· Suitable for Pisco solenoid valve

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DSS-9FW-100-S
DSS-9FW-200-S
DSS-9RW-100-S
DSS-9RW-200-S
DSS-25FW-100-S
DSS-25FW-200-S
DSS-25RW-100-S
DSS-25RW-200-S
Part NumberVolume DiscountDays to ShipRoHSThe Number of Pins Code Extracting Direction Cable Length
(cm)
12 Day(s) or more 109Joint Side100
12 Day(s) or more 109Joint Side200
12 Day(s) or more 109Manifold Side100
12 Day(s) or more 109Manifold Side200
12 Day(s) or more 1025Joint Side100
12 Day(s) or more 1025Joint Side200
12 Day(s) or more 1025Manifold Side100
12 Day(s) or more 1025Manifold Side200

Loading...

  1. 1

Basic Information

Type Connector Shape Socket Appearance Color of Plastic Part Light Gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)