Speed Controller With Quick Fitting, Free Type SSF Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
[Features]
·Fitting that allows the tube to be attached and detached quickly in a single-action for speed control of actuators such as cylinders.
·Excellent flow characteristics and easy fine adjustment in low basin.
[Applications]
·Ideal for production lines using air cylinders, etc., in all industries.
Drawing

Mini type øD: 3 to 6 (Diameter 3 to 6 mm)

Standard type

Dimensional drawing of speed controller free type

Dimensional drawing of speed controller free type
Product Specifications

External appearance of speed controller free type
| Items | Compatible tube size | |
|---|---|---|
| ⌀1.8, ⌀3 | ⌀4, ⌀6, ⌀8, ⌀10, ⌀12, ⌀16 | |
| Operating fluid | Air | |
| Maximum operating pressure | 0.9 MPa | |
| Operating vacuum pressure | -100 kPa | |
| Operating temperature range | 0 to 60°C | |
| Recommended tube^Note | Urethane tube | Urethane tube, nylon tube |
Notes: With gasket or sealant.
Cautions: Please use a tube manufactured by KOGANEI. The tube with outer diameter accuracy within ±0.1 mm of the nominal size should be used.
In addition, KOGANEI's conductive urethane tube U2 A-B cannot be used.
Standard table
| Part number | Tube outer diameter ⌀D | R | A | B | L1^Note 1 | L2^Note 1 | L3^Note 1 | ⌀P1 | ⌀P2 | C | E | Width across flats H | X | Y | Weight (g) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MAX | MIN | MAX | MIN | ||||||||||||||
| SSF4-M5-□ (L) | 4 | M5 × 0.8 | 2.9 | 29.7 | 27 | 26.8 | 24.1 | 6.7 | 22.8 | 8 | 9.8 | 11 | 10 | 8 | 7.8 | 9.8 | 7.7 |
| SSF4-01-□ (L) | R1/8 | 8 | 40.7 | 34.4 | 36.7 | 30.4 | 10.7 | 26.8 | 14.4 | 12.2 | 10 | 18 | |||||
| SSF6-M5-□ (L) | 6 | M5 × 0.8 | 2.9 | 29.7 | 27 | 26.8 | 24.1 | 6.7 | 24.2 | 10.5 | 9.8 | 11.6 | 10.5 | 8 | 9.8 | 11.8 | 8.4 |
| SSF6-01-□ (L) | R1/8 | 8 | 40.7 | 34.4 | 36.7 | 30.4 | 10.7 | 28.2 | 14.4 | 12.7 | 10 | 18 | |||||
| SSF6-02-□ (L) | R1/4 | 11.1 | 47.8 | 41.4 | 41.8 | 35.4 | 11.9 | 29.4 | 18.4 | 14.7 | 14 | 35 | |||||
| SSF8-01-□ (L) | 8 | R1/8 | 8 | 40.7 | 34.4 | 36.7 | 30.4 | 10.7 | 36.4 | 14.5 | 14.4 | 18.1 | 15.5 | 10 | 13.8 | — | 22 |
| SSF8-02-□ (L) | R1/4 | 11.1 | 47.8 | 41.4 | 41.8 | 35.4 | 11.9 | 37.6 | 18.4 | 17.5 | 14 | 39 | |||||
| SSF8-03-□ | R3/8 | 13.2 | 53.7 | 46.5 | 47.3 | 40.1 | 15.6 | 43.3 | 22 | 20 | 19 | 68 | |||||
| SSF10-02-□ (L) | 10 | R1/4 | 11.1 | 47.8 | 41.4 | 41.8 | 35.4 | 11.9 | 40.9 | 17.5 | 18.4 | 20.2 | 18 | 14 | 16.8 | — | 42 |
| SSF10-03-□ | R3/8 | 13.2 | 53.7 | 46.5 | 47.3 | 40.1 | 15.6 | 45.6 | 22 | 20.5 | 19 | 71 | |||||
| SSF12-03-□ | 12 | R3/8 | 13.2 | 53.7 | 46.5 | 47.3 | 40.1 | 15.6 | 49.3 | 21 | 22 | 23.4 | 21 | 19 | 19.8 | — | 74 |
| SSF12-04-□ | R1/2 | 16 | 59.3 | 52.3 | 51.1 | 44.1 | 18 | 53.2 | 28 | 25 | 24 | 110 | |||||
Cautions: 1. The L1, L2, and L3 dimensions of tapered thread type are reference dimensions after screw-in.
Development story
It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.