Stainless Steel General-Purpose 20K Ball Valve Flange

Part Number

Configured Part Number is shown.

 
Part Number
20UTDZ-15A
20UTDZ-20A
20UTDZ-25A
20UTDZ-32A
20UTDZ-40A
20UTDZ-50A
20UTDZ-65A
20UTDZ-80A
20UTDZ-100A
20UTDZ-125A
20UTDZ-150A
20UTDZ-200A
20UTDZM-15A
20UTDZM-20A
20UTDZM-25A
20UTDZM-32A
20UTDZM-40A
20UTDZM-50A
20UTDZM-65A
20UTDZM-80A
20UTDZM-100A
20UTDZM-125A
20UTDZM-150A
20UTDZM-200A
Part NumberVolume DiscountDays to ShipMaterial Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
Quote [Stainless Steel Cast] SCS13A1/2B(15A)1/2B(15A)
Quote [Stainless Steel Cast] SCS13A3/4B(20A)3/4B(20A)
Quote [Stainless Steel Cast] SCS13A1B(25A)1B(25A)
Quote [Stainless Steel Cast] SCS13A1 1/4B(32A)1 1/4B(32A)
Quote [Stainless Steel Cast] SCS13A1 1/2B(40A)1 1/2B(40A)
Quote [Stainless Steel Cast] SCS13A2B(50A)2B(50A)
Quote [Stainless Steel Cast] SCS13A2 1/2B(65A)2 1/2B(65A)
Quote [Stainless Steel Cast] SCS13A3B(80A)3B(80A)
Quote [Stainless Steel Cast] SCS13A4B(100A)4B(100A)
Quote [Stainless Steel Cast] SCS13A5B(125A)5B(125A)
Quote [Stainless Steel Cast] SCS13A6B(150A)6B(150A)
Quote [Stainless Steel Cast] SCS13A8B(200A)8B(200A)
Quote [Stainless Steel Cast] SCS14A1/2B(15A)1/2B(15A)
Quote [Stainless Steel Cast] SCS14A3/4B(20A)3/4B(20A)
Quote [Stainless Steel Cast] SCS14A1B(25A)1B(25A)
Quote [Stainless Steel Cast] SCS14A1 1/4B(32A)1 1/4B(32A)
Quote [Stainless Steel Cast] SCS14A1 1/2B(40A)1 1/2B(40A)
Quote [Stainless Steel Cast] SCS14A2B(50A)2B(50A)
Quote [Stainless Steel Cast] SCS14A2 1/2B(65A)2 1/2B(65A)
Quote [Stainless Steel Cast] SCS14A3B(80A)3B(80A)
Quote [Stainless Steel Cast] SCS14A4B(100A)4B(100A)
Quote [Stainless Steel Cast] SCS14A5B(125A)5B(125A)
Quote [Stainless Steel Cast] SCS14A6B(150A)6B(150A)
Quote [Stainless Steel Cast] SCS14A8B(200A)8B(200A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Applicable Fluid Water Nominal Pressure 20K
Ball Valve Type Full Bore Supply Side, Connection Type Pipe flange Control Side, Connection Type Pipe flange
Handle Shape Lever Body Lining No Operation Method Manual
Gasket material PTFE

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)