Cast Steel Class-800 Ball Valve Screw-in (800SCTK-40A)

Part Number

Configured Part Number is shown.

800SCTK-40A

 
Part Number
800SCTK-40A
Part NumberVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
Quote 1 1/2B(40A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Cast Steel Applicable Fluid Water
Nominal Pressure 800 Type Ball Valve Type Reduced Bore Supply Side, Connection Type Rc
Control Side, Connection Type Rc Handle Shape Lever Body Lining No
Operation Method Manual

Please check the type/dimensions/specifications of the part 800SCTK-40A in the Cast Steel Class-800 Ball Valve Screw-in series.

Products like this...

Part Number
800SCTK-15A
800SCTK-20A
800SCTK-25A
800SCTK-32A
800SCTK-50A
800SCTK-8A
Part NumberVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
Quote 1/2B(15A)1/2B(15A)
Quote 3/4B(20A)3/4B(20A)
Quote 1B(25A)1B(25A)
Quote 1 1/4B(32A)1 1/4B(32A)
Quote 2B(50A)2B(50A)
Quote 1/4B(8A)1/4B(8A)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)