Bronze General-Purpose 10K Ball Valve (Three-Sided) Flange

Part Number

Configured Part Number is shown.

 
Part Number
TNB-25A
TNB-32A
TNB-40A
TNB-50A
TNB-65A
TNB-80A
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
Quote 1B(25A)1B(25A)
Quote 1 1/4B(32A)1 1/4B(32A)
Quote 1 1/2B(40A)1 1/2B(40A)
Quote 2B(50A)2B(50A)
Quote 2 1/2B(65A)2 1/2B(65A)
Quote 3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Main Body Shape Lateral 3 Direction Material Bronze Applicable Fluid Water / Oil / Gas
Nominal Pressure 10K Ball Valve Type Reduced Bore Supply Side, Connection Type Pipe flange
Control Side, Connection Type Pipe flange Handle Shape Lever Body Lining No
Port Shape L-Port Operation Method Manual

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)