• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

General Purpose Y-Shaped Ductile Iron 20K Strainer Flange

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
20FDYB-10A
20FDYB-15A
20FDYB-20A
20FDYB-25A
20FDYB-32A
20FDYB-40A
20FDYB-50A
20FDYB-65A
20FDYB-80A
20FDYB-100A
20FDYB-125A
20FDYB-150A
20FDYB-200A
20FDYB-250A
20FDYB-300A
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
Quote 3/8B(10A)3/8B(10A)
Quote 1/2B(15A)1/2B(15A)
Quote 3/4B(20A)3/4B(20A)
Quote 1B(25A)1B(25A)
Quote 1 1/4B(32A)1 1/4B(32A)
Quote 1 1/2B(40A)1 1/2B(40A)
Quote 2B(50A)2B(50A)
Quote 2 1/2B(65A)2 1/2B(65A)
Quote 3B(80A)3B(80A)
Quote 4B(100A)4B(100A)
Quote 5B(125A)5B(125A)
Quote 6B(150A)6B(150A)
Quote 8B(200A)8B(200A)
Quote 10B(250A)10B(250A)
Quote 12B(300A)12B(300A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Nominal Pressure 20K
Material Ductile Iron Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max. Operating Pressure(MPa) 2.75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)