PT Connection Screw Down Male Rotation Nipple (SK-11-12)

Part Number

Configured Part Number is shown.

SK-11-12

Part Number
SK-11-12
Part NumberVolume DiscountDays to ShipConnection screw T1
31 Day(s) or more 3/4

Loading...

  1. 1

Basic Information

Type Adapter Shape Nipple Connection Type Male thread × Male thread
Connection Type M1 PT Connection Type M2 PT Material Steel

Please check the type/dimensions/specifications of the part SK-11-12 in the PT Connection Screw Down Male Rotation Nipple series.

Products like this...

Part Number
SK-11-04
SK-11-06
SK-11-08
SK-11-16
Part NumberVolume DiscountDays to ShipConnection screw T1
31 Day(s) or more 1/4
31 Day(s) or more 3/8
31 Day(s) or more 1/2
31 Day(s) or more 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)