(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

Glass fiber reinforced resin diamond flange type

Glass fiber reinforced resin diamond flange type

The bearing box has a rectangular shape and can be mounted on machinery side walls and other surfaces with four bolts. Because the bearing peripheral structure can also be mounted easily, this flange shape is used in the widest range of applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
F-UCFLR205D1/L596
F-UCFLR205F1/LP03
F-UCFLR207/LP03
F-UCFLR207D1/L596
F-UCFLR208/LP03
Part NumberVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Lubrication method
5 Day(s) or more 1025108007850Oil Supply Type
4 Day(s) or more 1025108007850Oil-Free Type
5 Day(s) or more 10351970015300Oil-Free Type
5 Day(s) or more 10351970015300Oil Supply Type
5 Day(s) or more 10402240017800Oil-Free Type

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Diamond Flange Shape Unit Body Material Glass Fiber Reinforced Resin
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Surface Treatment No Cover Type No
Seal No Temperature Properties Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)