Glass Fiber Reinforced Plastic Pillow Shape

Glass Fiber Reinforced Plastic Pillow Shape

A standard in bearing unit format. Simply mounting by just tightening a ball screw to mount it to the shaft. The most commonly used model in transmission equipment and general machinery.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
F-UCPR204D1/L596
F-UCPR204D1/L780
F-UCPR204F1/LP03
F-UCPR205F1/LP03
F-UCPR205F1D1/L780
F-UCPR206/LP03
F-UCPR206D1/L596
F-UCPR207/LP03
Part NumberVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Lubrication method
Quote 102033.399006650Oil Supply Type
Quote 102033.399006650Oil Supply Type
4 Day(s) or more 102033.399006650Oil-Free Type
Quote 102536.5108007850Oil-Free Type
Quote 102536.5108007850Oil Supply Type
4 Day(s) or more 103042.91500011300Oil-Free Type
Quote 103042.91500011300Oil Supply Type
Quote 103547.61970015300Oil-Free Type

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Unit Body Material Glass Fiber Reinforced Resin
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type of Pillow Blocks Standard Surface Treatment No
Cover Type No Seal No Temperature Properties Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)