Steel plate pillow type

Steel plate pillow type

A standard in bearing unit format. Simply mounting by just tightening a ball screw to mount it to the shaft. The most commonly used model in transmission equipment and general machinery.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AELPP201W3
AELPP202W3
AELPP203W3
AELPP204W3
AELPP205W3
AELPP206W3
Part NumberVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Quote 101222.296004600
Quote 101522.296004600
Quote 101722.296004600
Quote 102025.4128006650
Quote 102528.6140007850
2 Day(s) or more 103033.31950011300

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Unit Body Material Steel plate
Bearing Inner Dia. Shape Cylindrical Bore Eccentric Collar Type of Pillow Blocks Standard Surface Treatment No
Cover Type No Seal No Lubrication method Oil-Free Type
Temperature Properties Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)