Cam Follower with Eccentric Stud Retainer KRU

Cam Follower with Eccentric Stud Retainer KRU

The outer ring rotates on the track using a track roller with a stud instead of an inner ring. The application is similar to roller followers, used for bearings such as eccentric rollers, guide rollers, rocker arm rollers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KRU35

Part Number
KRU35
Part NumberVolume DiscountDays to ShipRoHSBasic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
6 Day(s) or more 1012.518 ~ 18.9

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Spherical Outer Ring Roller Outer Dia. D(Ø) 35
Roller Width B(mm) 18 Roller Follower Inner Dia. D(mm) 19 Cam Follower Stud Screw (Coarse)(mm) M16×1.5
Tightening Method With Driver Groove Roller Lining No Cam Follower Type Eccentricity
Size Standards Metric System Shaft Presence Roller Guiding Method Full rollers shape
Inner Ring No Allowable Rotational Speed(rpm) 8000 Seal No
Diameter d1 of stud(φ) 16

Please check the type/dimensions/specifications of the part KRU35 in the Cam Follower with Eccentric Stud Retainer KRU series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)