Quick Fitting Standard UEDW Series Reducing Double Triple

Brand :
KOGANEI
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Works with various shapes and sizes, including small, medium and large. Single touch speedy connections.
Drawing

Dimensional drawing
Product Specifications

External appearance
| Items | Compatible tube size | |
|---|---|---|
| ⌀1.8, ⌀3 | ⌀4, ⌀6, ⌀8, ⌀10, ⌀12, ⌀16 | |
| Operating fluid | Air | |
| Maximum operating pressure | 0.9 MPa | |
| Operating vacuum pressure | -100 kPa | |
| Operating temperature range | 0 to +60°C | |
| Recommended tube^Note | Urethane tube | Urethane tube / nylon tube |

Internal structure and main part materials
Resin body (polybutylene terephthalate), tube stop, lock claws (stainless steel), collet (PBT filled with glass), tube, guide link (brass, electroless nickel plating), elastic sleeve (NBR), O-ring (NBR) , thread sealant, metal body (Brass, electroless nickel plating) * For M3 screws (Free-cutting steel, electroless nickel plating)
Standard table
| Part number | Tube outer diameter ⌀D1 | Tube outer diameter ⌀D2 | B | E | J | ⌀P1 | ⌀P2 | C1 | C2 | F1 | F2 | Effective cross-sectional area (mm^2) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UEDW8-4 | 8 | 4 | 69.4 | 20.7 | 12 | 15 | 13 | 18.1 | 14.9 | 40.2 | 9 | 4.5 | 31 |
| UEDW8-6 | 6 | 21.3 | 17 | 10.3 | 32 | ||||||||
| UEDW10-6 | 10 | 6 | 80 | 23.8 | 14 | 17.5 | 15 | 20.1 | 17 | 46.2 | 10.5 | 10.7 | 44 |
| UEDW10-8 | 8 | 23.7 | 20.2 | 18.1 | 19.6 | 48 |
Development story
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.