• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Quick Fitting Standard Stainless Steel SUS304, T

Quick Fitting Standard Stainless Steel SUS304, T

[Features]
· Available in 53 types and 640 categories of shapes and small, medium, and large sizes to meet a wide range of demands.
· Can be quickly connected with a single-touch operation.
· For ease of use, the product uses nylon tube and urethane foam tubes and mechanisms such as sealing of threads.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS304-TT4-M5
SUS304-TT6-01
SUS304-TT6-02
SUS304-TT6-M5
SUS304-TT8-02
SUS304-TT10-04
SUS304-TT12-02
Part NumberVolume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Nominal of Thread M
12 Day(s) or more 0~604M5×0.8
12 Day(s) or more 0~606R1/8
12 Day(s) or more 0~606R1/4
12 Day(s) or more 0~606M5×0.8
12 Day(s) or more 0~608R1/4
12 Day(s) or more 0~6010R1/2
12 Day(s) or more 0~6012R1/4

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Air / Chemicals、Solvent
Body Material Standard (PBT) Application Standard Mini Thread Material SUS304
Seal Material Fluorine Rubber Screw Mounting, Multipoint Tee Main Body Color Black
Recommended Tube Nylon Tube, Urethane Foam Tube

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)