Quick Coupling, Standard Stainless Steel SUS304, Tetra Union

Quick Coupling, Standard Stainless Steel SUS304, Tetra Union

[Features]
· Available in 53 types and 640 categories of shapes and small, medium, and large sizes to meet a wide range of demands.
· Can be quickly connected with a single-touch operation.
· For ease of use, the product uses nylon tube and urethane foam tubes and mechanisms such as sealing of threads.

PDF

Part Number

Configured Part Number is shown.

SUS304-UZ10

 
Part Number
SUS304-UZ10
Part NumberVolume DiscountDays to ShipOperating Temperature
(°C)
12 Day(s) or more 0~60

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air / Chemicals、Solvent
Body Material Standard (PBT) Application Standard Mini Thread Material SUS304
Seal Material Fluorine Rubber Union, Equal Dia. Tri Pod Union Applicable Tube O.D.1(φ) 10
Main Body Color Black Recommended Tube Nylon Tube, Urethane Foam Tube

Please check the type/dimensions/specifications of the part SUS304-UZ10 in the Quick Coupling, Standard Stainless Steel SUS304, Tetra Union series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)