Quick Fitting Standard, Stainless Steel SUS304, Branch Elbow Y

Quick Fitting Standard, Stainless Steel SUS304, Branch Elbow Y

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS304-TBLY6-02
SUS304-TBLY8-02
SUS304-TBLY8-03
Part NumberVolume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Nominal of Thread M
12 Day(s) or more 0~606R1/4
12 Day(s) or more 0~608R1/4
12 Day(s) or more 0~608R3/8

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air / Chemicals、Solvent
Body Material Standard (PBT) Application Standard Mini Thread Material SUS304
Seal Material Fluorine Rubber Screw Mounting, Direction Elbow Main Body Color Black
Recommended Tube Nylon Tube, Urethane Foam Tube