Quick Fitting, Standard Stainless Steel SUS304, Branch Triple

Quick Fitting, Standard Stainless Steel SUS304, Branch Triple

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

PDF

Part Number

Configured Part Number is shown.

SUS304-TBE8-6-02

 
Part Number
SUS304-TBE8-6-02
Part NumberVolume DiscountDays to ShipOperating Temperature
(°C)
12 Day(s) or more 0~60

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Air / Chemicals、Solvent
Body Material Standard (PBT) Application Standard Mini Thread Material SUS304
Seal Material Fluorine Rubber Screw Mounting, Multipoint Triple Branch Applicable Tube O.D.1(φ) 8
Applicable Tube Outer Diameter 2(φ) 6 Nominal of Thread M R1/4 Main Body Color Black
Recommended Tube Nylon Tube, Urethane Foam Tube

Please check the type/dimensions/specifications of the part SUS304-TBE8-6-02 in the Quick Fitting, Standard Stainless Steel SUS304, Branch Triple series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)