• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.

Quick Fitting, Standard Stainless Steel SUS304, Branch Y

Quick Fitting, Standard Stainless Steel SUS304, Branch Y

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS304-TBY4-01
SUS304-TBY6-M5
SUS304-TBY10-03
SUS304-TBY10-04
SUS304-TBY12-04
Part NumberVolume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Nominal of Thread M
12 Day(s) or more 0~604R1/8
12 Day(s) or more 0~606M5×0.8
12 Day(s) or more 0~6010R3/8
12 Day(s) or more 0~6010R1/2
12 Day(s) or more 0~6012R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Air / Chemicals、Solvent
Body Material Standard (PBT) Application Standard Mini Thread Material SUS304
Seal Material Fluorine Rubber Screw Mounting, Multipoint Branch Y Main Body Color Black
Recommended Tube Nylon Tube, Urethane Foam Tube

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)