TSS Series Straight with Quick Coupling, Stop Valve

Brand :
KOGANEI
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
[Features]
·Since it has a stop mechanism, the air flow will stop automatically when the tube is pulled out
·You can attach or detach the tube easily as it has a structure that is hard to be affected by pressure
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Drawing

Dimensional drawing

Collet
Mini type
⌀D: 4, 6 mm

Collet
Standard type
Product Specifications

External appearance
Standard table
| Part number | Tube outer diameter ⌀D | R | A | B | L^Note | ⌀P | C | Width across flats H | X | Y | Effective cross-sectional area (mm^2) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TSS4-M5 | 4 | M5 × 0.8 | 3 | 28.4 | 25.4 | 8 | 12.1 | 8 | 7.8 | 9.8 | 1.6 | 7 |
| TSS4-01 | R1/8 | 8 | 23.9 | 19.9 | 8.8 | 10 | 2 | 9.6 | ||||
| TSS6-M5 | 6 | M5 × 0.8 | 3 | 31.7 | 28.7 | 10 | 13.4 | 10 | 9.8 | 11.8 | 2.3 | 12 |
| TSS6-01 | R1/8 | 8 | 26.9 | 22.9 | 7.3 | 9.2 | ||||||
| TSS6-02 | R1/4 | 11 | 20.9 | 12 | 14 | 22 | ||||||
| TSS8-01 | 8 | R1/8 | 8 | 35.7 | 31.7 | 14 | 18.3 | 14 | 13.8 | — | 9.1 | 23 |
| TSS8-02 | R1/4 | 11 | 36 | 30 | 18.3 | 14.2 | ||||||
| TSS8-03 | R3/8 | 12 | 29.7 | 15 | 17 | 15.8 | 39 | |||||
| TSS10-02 | 10 | R1/4 | 11 | 38.3 | 32.3 | 17 | 20.1 | 17 | 16.8 | — | 17.8 | 32 |
| TSS10-03 | R3/8 | 12 | 39.8 | 33.5 | 20.7 | 24.9 | 37 | |||||
| TSS10-04 | R1/2 | 15 | 31.6 | 18 | 21 | 64 | ||||||
| TSS12-03 | 12 | R3/8 | 12 | 45.8 | 39.5 | 20.8 | 23.1 | 21 | 19.8 | — | 28.8 | 65 |
| TSS12-04 | R1/2 | 15 | 45.9 | 37.7 | 23.1 | 31.8 | 66 |
Development story
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.