• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.

Mini Quick Fitting, ULAV Series 45° Socket Elbow【10 Pieces Per Package】

Mini Quick Fitting, ULAV Series 45° Socket Elbow

Various shapes and sizes are available, including small, medium and large. Single-touch, rapid connection.

[Features]
· Compact quick coupling allows small pitch and space savings (40% volume and 20% OD reduction, compared with conventional products).
· Complete series lineup of 45° elbows and cross types provides maximum benefits when used in mounting in narrow locations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ULAV4M
ULAV6M
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)

10 Pieces Per Package

9 Day(s) or more 0~604

10 Pieces Per Package

9 Day(s) or more 0~606

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Socket and reducer Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Sockets, Reducers 45° Socket Elbow Main Body Color Black
NCU Specifications No No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)