Quick Fitting, Mini-Type UR Series, Reducer

Brand :
KOGANEI
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.
Drawing

Dimensional drawing

Dimensional drawing of collet part
Product Specifications

External appearance
Right (white) is for ø1.8 (outer diameter 1.8 mm) tube
- Operating fluid: air
- Maximum operating pressure: 0.9 MPa
- Operating vacuum pressure: -100 kPa
- Operating temperature range: 0 to +60°C
- Recommended tube: Urethane tube, nylon tube * Only urethane tubes are acceptable for ø1.8 (outer diameter 1.8 mm) tubes (Outer diameter accuracy is within ±0.1 mm of fitting dimensions)

Internal structure and main part materials
- Resin body: Polybutylene terephthalate
- Metal Body: Brass, electroless nickel plating
- Lock claws: Stainless steel
- Collet: Polyacetal
- O-ring / elastic sleeve: NBR

Internal structure and material for ø1.8 (outer diameter 1.8 mm) tubes
- Resin body: Polybutylene terephthalate
- Metal body / guide ring: Brass, electroless nickel plating
- Lock claws: Stainless steel
- Collet: Polyacetal
- O-ring / elastic sleeve: NBR
- Gasket: SUS304·NBR
Standard table
| Part number | Tube outer diameter ⌀D1 | Compatible fitting diameter ⌀D2 | B | E | ⌀P | C | X | Y | Effective cross-sectional area (mm^2) | Weight (g) |
|---|---|---|---|---|---|---|---|---|---|---|
| UR4-2M | 1.8 | 4 | 26.3 | 17 | 6 | 8.4 | 4.8 | — | 0.8 | 0.7 |
| UR4-3M | 3 | 26.8 | 17 | 9.3 | 7 | 6 | 2.4 | 0.8 | ||
| UR6-3M | 3 | 6 | 32 | 19 | 9 | 11 | 9.8 | 7.8 | 2.5 | 1.7 |
| UR6-4M | 4 | 3.4 | 1.6 |
Development story
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.