ROSTA tensioner unit with pulley idler

Caution
Product Description
By installing an aluminum alloy roller on the ROSTA tensioner unit SE model, it can be used as a belt tensioner.
Drawing
[RSE]

*M: Filter condition "Screw size" M1: Filter condition "Screw size 2"
■ For details of the tensioner section, please refer to the SE model in the diagram below.
[SE]

[Pulley idler RA]

Product Specification
| Part number | Load range F [N] | Maximum displacement S1 [mm] | Maximum displacement S2 [mm] | Compatible belt(s) | Maximum rotating speed [min-1] | Weight [kg] |
|---|---|---|---|---|---|---|
| RSE-11 | 0 to 96 | 40 | 30 | A | 8,000 | 0.25 |
| RSE-15 | 0 to 135 | 50 | 40 | B | 8,000 | 0.60 |
| RSE-18 | 0 to 350 | 50 | 40 | B | 8,000 | 0.80 |
| RSE-27 | 0 to 810 | 65 | 50 | C | 6,000 | 2.15 |
| RSE-38 | 0 to 1,500 | 88 | 70 | - | 5,000 | 4.75 |
| RSE-45 | 0 to 2,650 | 113 | 90 | - | 4,500 | 8.30 |
*The load range is for the normal position specification.
The load range for the hard position is approximately 1.25 times the load range for the normal position.
Design Confirmation Points
■ Selection
Clarify the belt size, the proper belt tension (required tension), and the belt deflection angle θ. Then, using the following simple selection graph, select the size at the intersection of either the belt size or proper tension and the belt deflection angle θ. In addition, the proper belt tension varies depending on the number of belts.

Specifications Table
[RSE]
| Part number | A | B | D | D1 | G | H1 | L1 | L2 | L3 | M | M1 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| RSE-11 | 51 (-0.5 to +1) | 20 | 35 | 30 | 5 | 80 | 35 | 8 | 8 | M6 × 20 | M8 x 45 |
| RSE-15 | 64 (-0.5 to +1) | 25 | 45 | 40 | 5 | 100 | 45 | 11 | 11 | M8 x 25 | M10 x 60 |
| RSE-18 | 79 (-0.5 to +1.5) | 30 | 58 | 40 | 7 | 100 | 45 | 13 | 9 | M10 x 30 | M10 x 60 |
| RSE-27 | 108 (-0.5 to +2) | 50 | 78 | 60 | 8 | 130 | 60 | 14 | 11 | M12 x 40 | M12 x 75 |
| RSE-38 | 140 (-0.5 to +2) | 60 | 95 | 80 | 10 | 175 | 90 | 18 | 17 | M16 x 40 | M20 x 100 |
| RSE-45 | 200 (-0.5 to +2) | 70 | 115 | 90 | 12 | 225 | 135 | 22 | 17 | M20 x 50 | M20 x 140 |
■ For detailed tensioner dimensions, please refer to the SE model table below.
[SE]
| Part number | A | B | D | E | G | H1 | H2 | L | N | P | U | T | M |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SE-11 | 51 (-0.5 to +1) | 20 | 35 | 6 | 5 | 80 | 60 | 90 | 22 | 8 | 16.5 | 8.5 | M6 × 20 |
| SE-15 / SE-I-15 | 64 (-0.5 to +1) | 25 | 45 | 8 | 5 | 100 | 80 | 112.5 | 30 | 8.5 | 20.8 | 10.5 | M8 x 25 |
| SE-18 / SE-I-18 | 79 (-0.5 to +1.5) | 30 | 58 | 10.5 | 7 | 100 | 80 | 115 | 35 | 8.5 | 25.3 | 10.5 | M10 x 30 |
| SE-27 / SE-I-27 | 108 (-0.5 to +2) | 50 | 78 | 15 | 8 | 130 | 100 | 155 | 52 | 10.5 | 34.3 | 12.5 | M12 x 40 |
| SE-38 / SE-I-40 | 140 (-0.5 to +2) | 60 (70) | 95 (100) | 15 | 10 | 175 | 140 | 205 | 66 (70) | 12.5 (12) | 42.0 (41.5) | 20.5 | M16 x 40 |
| SE-45 | 200 (-0.5 to +2) | 70 | 115 | 18 | 12 | 225 | 180 | 260 | 80 | 12.5 | 52.0 | 20.5 | M20 x 50 |
*The dimensions in parentheses for SE-38 and SE-I-40 refer to the dimensions of SE-I-40.
[Pulley idler RA]
| Part number | Applicable Tensioner | A | B | C | D | d | d1 | E | L1 | bearing |
|---|---|---|---|---|---|---|---|---|---|---|
| RA-11 | RSE-11 | 13 | 7 | 9 | 30 | 8 | 12 | 3 | 35 | 608ZZ |
| RA-15/18 | RSE-15/18 | 16 | 9 | 13 | 40 | 10 | 15 | 6 | 45 | 6200ZZ |
| RA-27 | RSE-27 | 22 | 12 | 16 | 60 | 12 | 18 | 6 | 60 | 6301ZZ |
| RA-38 | RSE-38 | 39 | 15 | 22 | 80 | 20 | 28 | 8 | 90 | 6304ZZ |
| RA-45 | RSE-45 | 48 | 15 | 60 | 90 | 20 | 28 | 10 | 135 | 6304ZZ |
*Combine with the Rosta tensioner SE model.
*Bolts and nuts for fixing the pulley idler are included as accessories.
*Material: aluminum alloy
Usage Example
Usage Examples
■ Idler Settings


On the other hand, when applying tension from the inside, please set the idler on the side of the larger sprocket (pulley).
For chain tensioners, make sure that at least three teeth of the sprocket idler are engaged with the chain.
If excessive tension is applied to the chain or belt, the lifespan of the chain, belt, and bearing will be significantly reduced.
Please allow for appropriate slack during use. A setting angle of approximately 10 to 15° is provided as a reference.
When applying tension from the inside of the V-belt, please use a V-pulley idler. For timing belts, please use a timing idler.
Since the tensioner fixing bolts and idler fixing bolts use strength class 8.8, please tighten them to the tightening torque specified below.
| Part number | Bolt Nominal Diameter × Length | Proper Tightening Torque [N⋅m] |
|---|---|---|
| RSE-11 | M6 × 20 | 10 |
| RSE-15 | M8 x 25 | 25 |
| RSE-18 | M10 x 30 | 49 |
| RSE-27 | M12 x 40 | 86 |
| RSE-38 | M16 x 40 | 210 |
| RSE-45 | M20 x 50 | 410 |
| Part number | Bolt Nominal Diameter × Length | Proper Tightening Torque [N⋅m] |
|---|---|---|
| RSE-11 | M8 x 45 | 20 |
| RSE-15 | M10 x 60, 55 | 20 |
| RSE-18 | M10 x 60, 55 | 20 |
| RSE-27 | M12 × 75,80 | 35 |
| RSE-38 | M20×100,100 | 160 |
| RSE-45 | M20 × 140,130 | 160 |
[Mounting]





*Rubber (NR) has insufficient resistance to oil and grease, so please avoid contact with these substances.
Product Feature Details
· Maintains proper belt tension and automatically absorbs chain slack, vibration, and shock
The basic structure consists of an arm pre-attached inside the Rosta suspension unit, with the outer shell in a flange type shape. Installation requires only a single center bolt, making it easy to maintain proper belt tension, absorb chain slack, and install components such as conveyor belt scrapers and pressure rollers.