• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Thin air pneumatic cylinder 10S-6REC with fall prevention free position one-way lock

Thin air pneumatic cylinder 10S-6REC with fall prevention free position one-way lock

Fall prevention function is added to thin type pneumatic cylinder of long stroke supporting type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
10S-6REC1[CA,​CB,​FA,​FB,​LA,​LB,​TA,​TB][32,​40,​50,​63]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100,​125,​150,​200,​250,​300]
10S-6REC1ST[32,​40,​50,​63]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100,​125,​150,​200,​250,​300]
10S-6REC2[CA,​CB,​FA,​FB,​LA,​LB,​TA,​TB][32,​40,​50,​63]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100,​125,​150,​200,​250,​300]
10S-6REC2ST[32,​40,​50,​63]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100,​125,​150,​200,​250,​300]
Part NumberVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Locking Direction Cushion Type of Support
Quote 32 ~ 635 ~ 300-10(Standard Form) 0(Switch Set)~600.25~1Rod-pushing directionCushion Pads on Both SidesAxial foot style / Eye-and-Eye / Head flange shape / Head side trunnion shape / Rod Side Flange Shape / Rod Side Trunnion Shape / Shaft-Perpendicular Foot Type / With Clevis Type Pin
Quote 32 ~ 635 ~ 300-10(Standard Form) 0(Switch Set)~600.25~1Rod-pushing directionCushion Pads on Both SidesWith Dual-Sided Tap
Quote 32 ~ 635 ~ 300-10(Standard Form) 0(Switch Set)~600.25~1Rod-pulling directionCushion Pads on Both SidesAxial foot style / Eye-and-Eye / Head flange shape / Head side trunnion shape / Rod Side Flange Shape / Rod Side Trunnion Shape / Shaft-Perpendicular Foot Type / With Clevis Type Pin
Quote 32 ~ 635 ~ 300-10(Standard Form) 0(Switch Set)~600.25~1Rod-pulling directionCushion Pads on Both SidesWith Dual-Sided Tap

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Thin
Additional Function With fall prevention function Environment, Applications Standard End Locking No
Valves No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)