Thin air pneumatic cylinder 10S-6C with fall prevention free position one-way lock

Thin air pneumatic cylinder 10S-6C with fall prevention free position one-way lock

Added a fall prevention function (free-position, one-way lock) to a compact thin type pneumatic cylinder to eliminate troubles caused by falling cylinders during residual pressure exhaust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
10S-6C1[CA,​CB,​FA,​FB,​LA,​LB,​SD,​ST][20,​25,​32,​40,​50,​63]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100]
10S-6C2[CA,​CB,​FA,​FB,​LA,​LB,​SD,​ST][20,​25,​32,​40,​50,​63]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100]
10S-6RC1[CA,​CB,​FA,​FB,​LA,​LB,​SD,​ST][20,​25,​32,​40,​50,​63]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100]-[0,​GA,​GB,​GC,​GD,​GE,​GF,​GG,​GH,​GJ,​GK,​GL,​GM,​GN,​GP,​GR,​GS,​NK][0,​1,​2]
10S-6RC2[CA,​CB,​FA,​FB,​LA,​LB,​SD,​ST][20,​25,​32,​40,​50,​63]N[5,​10,​15,​20,​25,​30,​35,​40,​45,​50,​60,​70,​75,​80,​90,​100]-[0,​GA,​GB,​GC,​GD,​GE,​GF,​GG,​GH,​GJ,​GK,​GL,​GM,​GN,​GP,​GR,​GS,​NK][0,​1,​2]
Part NumberVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Locking Direction Cushion Type of Support
10 Day(s) or more 20 ~ 635 ~ 100-10~600.25~1Standard ShapeRod-pushing directionCushion Pads on Both SidesAxial foot style / Basic Type / Eye-and-Eye / Head flange shape / Rod Side Flange Shape / Shaft-Perpendicular Foot Type / With Clevis Type Pin / With Dual-Sided Tap
10 Day(s) or more 20 ~ 635 ~ 100-10~600.25~1Standard ShapeRod-pulling directionCushion Pads on Both SidesAxial foot style / Basic Type / Eye-and-Eye / Head flange shape / Rod Side Flange Shape / Shaft-Perpendicular Foot Type / With Clevis Type Pin / With Dual-Sided Tap
10 Day(s) or more 20 ~ 635 ~ 1000~600.25~1Switch setRod-pushing directionCushion Pads on Both SidesAxial foot style / Basic Type / Eye-and-Eye / Head flange shape / Rod Side Flange Shape / Shaft-Perpendicular Foot Type / With Clevis Type Pin / With Dual-Sided Tap
10 Day(s) or more 20 ~ 635 ~ 1000~600.25~1Switch setRod-pulling directionCushion Pads on Both SidesAxial foot style / Basic Type / Eye-and-Eye / Head flange shape / Rod Side Flange Shape / Shaft-Perpendicular Foot Type / With Clevis Type Pin / With Dual-Sided Tap

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Thin
Additional Function With fall prevention function Environment, Applications Standard End Locking No
Valves No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)