Air Drive Ball Valve (Single-Acting)

Air Drive Ball Valve (Single-Acting)

This is a standardized systematizing valve, which pursues safety, washability, durability and beauty, and can be configured with various types of valves.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
F1R-3100-S63-C-1.0S-F-N1
F1R-3100-S63-C-1.0S-F-N1-SWBOX2
F1R-3100-S63-C-1.0S-F-N2
F1R-3100-S63-C-1.0S-F-N2-SWBOX2
F1R-3100-S63-C-1.0S-F-N3
F1R-3100-S63-C-1.0S-F-N3-SWBOX2
F1R-3100-S63-C-1.0S-P-N1
F1R-3100-S63-C-1.0S-P-N1-SWBOX2
F1R-3100-S63-C-1.0S-P-N2
F1R-3100-S63-C-1.0S-P-N2-SWBOX2
F1R-3100-S63-C-1.0S-P-N3
F1R-3100-S63-C-1.0S-P-N3-SWBOX2
F1R-3100-S63-C-1.0S-S-N1
F1R-3100-S63-C-1.0S-S-N1-SWBOX2
F1R-3100-S63-C-1.0S-S-N2
F1R-3100-S63-C-1.0S-S-N2-SWBOX2
F1R-3100-S63-C-1.0S-S-N3
F1R-3100-S63-C-1.0S-S-N3-SWBOX2
F1R-3100-S80-C-1.5S-F-N1
F1R-3100-S80-C-1.5S-F-N1-SWBOX2
F1R-3100-S80-C-1.5S-F-N2
F1R-3100-S80-C-1.5S-F-N2-SWBOX2
F1R-3100-S80-C-1.5S-F-N3
F1R-3100-S80-C-1.5S-F-N3-SWBOX2
F1R-3100-S80-C-1.5S-P-N1
F1R-3100-S80-C-1.5S-P-N1-SWBOX2
F1R-3100-S80-C-1.5S-P-N2
F1R-3100-S80-C-1.5S-P-N2-SWBOX2
F1R-3100-S80-C-1.5S-P-N3
F1R-3100-S80-C-1.5S-P-N3-SWBOX2
F1R-3100-S80-C-1.5S-S-N1
F1R-3100-S80-C-1.5S-S-N1-SWBOX2
F1R-3100-S80-C-1.5S-S-N2
F1R-3100-S80-C-1.5S-S-N2-SWBOX2
F1R-3100-S80-C-1.5S-S-N3
F1R-3100-S80-C-1.5S-S-N3-SWBOX2
F1R-3100-S100B-C-2.0S-F-N1
F1R-3100-S100B-C-2.0S-F-N1-SWBOX2
F1R-3100-S100B-C-2.0S-F-N2
F1R-3100-S100B-C-2.0S-F-N2-SWBOX2
F1R-3100-S100B-C-2.0S-F-N3
F1R-3100-S100B-C-2.0S-F-N3-SWBOX2
F1R-3100-S100B-C-2.0S-P-N1
F1R-3100-S100B-C-2.0S-P-N1-SWBOX2
F1R-3100-S100B-C-2.0S-P-N2
F1R-3100-S100B-C-2.0S-P-N2-SWBOX2
F1R-3100-S100B-C-2.0S-P-N3
F1R-3100-S100B-C-2.0S-P-N3-SWBOX2
F1R-3100-S100B-C-2.0S-S-N1
F1R-3100-S100B-C-2.0S-S-N1-SWBOX2
F1R-3100-S100B-C-2.0S-S-N2
F1R-3100-S100B-C-2.0S-S-N2-SWBOX2
F1R-3100-S100B-C-2.0S-S-N3
F1R-3100-S100B-C-2.0S-S-N3-SWBOX2
F1R-3100-S125-C-2.5S-F-N1
F1R-3100-S125-C-2.5S-F-N1-SWBOX2
F1R-3100-S125-C-2.5S-F-N2
F1R-3100-S125-C-2.5S-F-N2-SWBOX2
F1R-3100-S125-C-2.5S-F-N3
F1R-3100-S125-C-2.5S-F-N3-SWBOX2
Part NumberVolume DiscountDays to ShipSeal Material Inner Dia. d
(Ø)
Max. Pressure
(MPa)
Ball Valve Type Fitting Direction Fitting Type Operating Temperature Range
(°C)
Cylinder Drive Type Shaft Seal Type Cylinder Model Size Lip Seal Material Material of Gasket Nozzle Format Valve Type
33 Day(s) or more Fluorine Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS631.0SFluorine RubberFluorine RubberFree Nozzle TypeCheck Valve
33 Day(s) or more Fluorine Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS631.0SFluorine RubberFluorine RubberFree Nozzle TypeCheck Valve
33 Day(s) or more Fluorine Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS631.0SSilicon RubberFluorine RubberFree Nozzle TypeCheck Valve
33 Day(s) or more Fluorine Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS631.0SSilicon RubberFluorine RubberFree Nozzle TypeCheck Valve
33 Day(s) or more Fluorine Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS631.0SEPDMFluorine RubberFree Nozzle TypeCheck Valve
33 Day(s) or more Fluorine Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS631.0SEPDMFluorine RubberFree Nozzle TypeCheck Valve
38 Day(s) or more PTFE230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS631.0SFluorine RubberPTFEFree Nozzle TypeCheck Valve
38 Day(s) or more PTFE230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS631.0SFluorine RubberPTFEFree Nozzle TypeCheck Valve
38 Day(s) or more PTFE230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS631.0SSilicon RubberPTFEFree Nozzle TypeCheck Valve
38 Day(s) or more PTFE230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS631.0SSilicon RubberPTFEFree Nozzle TypeCheck Valve
38 Day(s) or more PTFE230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS631.0SEPDMPTFEFree Nozzle TypeCheck Valve
38 Day(s) or more PTFE230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS631.0SEPDMPTFEFree Nozzle TypeCheck Valve
33 Day(s) or more Silicon Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS631.0SFluorine RubberSiliconeFree Nozzle TypeCheck Valve
33 Day(s) or more Silicon Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS631.0SFluorine RubberSiliconeFree Nozzle TypeCheck Valve
33 Day(s) or more Silicon Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS631.0SSilicon RubberSiliconeFree Nozzle TypeCheck Valve
33 Day(s) or more Silicon Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS631.0SSilicon RubberSiliconeFree Nozzle TypeCheck Valve
33 Day(s) or more Silicon Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS631.0SEPDMSiliconeFree Nozzle TypeCheck Valve
33 Day(s) or more Silicon Rubber230.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS631.0SEPDMSiliconeFree Nozzle TypeCheck Valve
33 Day(s) or more Fluorine Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS801.5SFluorine RubberFluorine RubberFree Nozzle TypeCheck Valve
33 Day(s) or more Fluorine Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS801.5SFluorine RubberFluorine RubberFree Nozzle TypeCheck Valve
33 Day(s) or more Fluorine Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS801.5SSilicon RubberFluorine RubberFree Nozzle TypeCheck Valve
33 Day(s) or more Fluorine Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS801.5SSilicon RubberFluorine RubberFree Nozzle TypeCheck Valve
33 Day(s) or more Fluorine Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS801.5SEPDMFluorine RubberFree Nozzle TypeCheck Valve
33 Day(s) or more Fluorine Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS801.5SEPDMFluorine RubberFree Nozzle TypeCheck Valve
38 Day(s) or more PTFE35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS801.5SFluorine RubberPTFEFree Nozzle TypeCheck Valve
38 Day(s) or more PTFE35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS801.5SFluorine RubberPTFEFree Nozzle TypeCheck Valve
38 Day(s) or more PTFE35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS801.5SSilicon RubberPTFEFree Nozzle TypeCheck Valve
48 Day(s) or more PTFE35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS801.5SSilicon RubberPTFEFree Nozzle TypeCheck Valve
38 Day(s) or more PTFE35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS801.5SEPDMPTFEFree Nozzle TypeCheck Valve
38 Day(s) or more PTFE35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS801.5SEPDMPTFEFree Nozzle TypeCheck Valve
33 Day(s) or more Silicon Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS801.5SFluorine RubberSiliconeFree Nozzle TypeCheck Valve
33 Day(s) or more Silicon Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS801.5SFluorine RubberSiliconeFree Nozzle TypeCheck Valve
33 Day(s) or more Silicon Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS801.5SSilicon RubberSiliconeFree Nozzle TypeCheck Valve
33 Day(s) or more Silicon Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS801.5SSilicon RubberSiliconeFree Nozzle TypeCheck Valve
43 Day(s) or more Silicon Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS801.5SEPDMSiliconeFree Nozzle TypeCheck Valve
33 Day(s) or more Silicon Rubber35.70.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS801.5SEPDMSiliconeFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS100B2.0SFluorine RubberFluorine RubberFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS100B2.0SFluorine RubberFluorine RubberFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS100B2.0SSilicon RubberFluorine RubberFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS100B2.0SSilicon RubberFluorine RubberFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS100B2.0SEPDMFluorine RubberFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS100B2.0SEPDMFluorine RubberFree Nozzle TypeCheck Valve
48 Day(s) or more PTFE47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS100B2.0SFluorine RubberPTFEFree Nozzle TypeCheck Valve
48 Day(s) or more PTFE47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS100B2.0SFluorine RubberPTFEFree Nozzle TypeCheck Valve
48 Day(s) or more PTFE47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS100B2.0SSilicon RubberPTFEFree Nozzle TypeCheck Valve
48 Day(s) or more PTFE47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS100B2.0SSilicon RubberPTFEFree Nozzle TypeCheck Valve
48 Day(s) or more PTFE47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS100B2.0SEPDMPTFEFree Nozzle TypeCheck Valve
48 Day(s) or more PTFE47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS100B2.0SEPDMPTFEFree Nozzle TypeCheck Valve
43 Day(s) or more Silicon Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS100B2.0SFluorine RubberSiliconeFree Nozzle TypeCheck Valve
43 Day(s) or more Silicon Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS100B2.0SFluorine RubberSiliconeFree Nozzle TypeCheck Valve
43 Day(s) or more Silicon Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS100B2.0SSilicon RubberSiliconeFree Nozzle TypeCheck Valve
43 Day(s) or more Silicon Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS100B2.0SSilicon RubberSiliconeFree Nozzle TypeCheck Valve
43 Day(s) or more Silicon Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS100B2.0SEPDMSiliconeFree Nozzle TypeCheck Valve
43 Day(s) or more Silicon Rubber47.80.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS100B2.0SEPDMSiliconeFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber59.50.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS1252.5SFluorine RubberFluorine RubberFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber59.50.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS1252.5SFluorine RubberFluorine RubberFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber59.50.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS1252.5SSilicon RubberFluorine RubberFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber59.50.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS1252.5SSilicon RubberFluorine RubberFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber59.50.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] Single OperationalLip seal typeS1252.5SEPDMFluorine RubberFree Nozzle TypeCheck Valve
43 Day(s) or more Fluorine Rubber59.50.4[2-Direction] 2-wayL-ShapedFerrule-5~100[Single Acting] With Single Operational Switch BoxLip seal typeS1252.5SEPDMFluorine RubberFree Nozzle TypeCheck Valve

Loading...

Basic Information

Type Universal Applicable Fluid Water Driving Type Air Drive
Surface Finish Hair Line (Inner Surface Buffed) Operational Air Pressure(MPa) 0.4~0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)