Control Valve

Control Valve

Valve degree of opening can be changed manually, via an electrical signal or air pressure, to perform a flow rate adjustment. *CAD data for this series is being revised and will be available as soon as modifications are complete.

[Features]
· Valve used to perform flow rate adjustments manually by altering its degree of openness via electronic signals or air pressure, with a design based on a universal valve.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
B11N-3111-S63-C-1.0S-F
B11N-3111-S63-C-1.0S-S
B11N-3111-S80-C-1.5S-F
B11N-3111-S80-C-1.5S-S
B11N-3111-S100B-C-2.0S-F
B11N-3111-S100B-C-2.0S-S
B11N-3111-S125-C-2.5S-F
B11N-3111-S125-C-2.5S-S
B11N-3111-S160-C-3.0S-F
B11N-3111-S160-C-3.0S-S
B11N-3111-S160-C-3.5S-F
B11N-3111-S160-C-3.5S-S
B11N-3111-S200B-C-4.0S-F
B11N-3111-S200B-C-4.0S-S
B11N-3121-S63-C-1.0S-F
B11N-3121-S63-C-1.0S-S
B11N-3121-S80-C-1.5S-F
B11N-3121-S80-C-1.5S-S
B11N-3121-S100B-C-2.0S-F
B11N-3121-S100B-C-2.0S-S
B11N-3121-S125-C-2.5S-F
B11N-3121-S125-C-2.5S-S
B11N-3121-S160-C-3.0S-F
B11N-3121-S160-C-3.0S-S
B11N-3121-S160-C-3.5S-F
B11N-3121-S160-C-3.5S-S
B11N-3121-S200B-C-4.0S-F
B11N-3121-S200B-C-4.0S-S
N1N-3111-S63-C-1.0S-F
N1N-3111-S63-C-1.0S-S
N1N-3111-S80-C-1.5S-F
N1N-3111-S80-C-1.5S-S
N1N-3111-S100B-C-2.0S-F
N1N-3111-S100B-C-2.0S-S
N1N-3111-S125-C-2.5S-F
N1N-3111-S125-C-2.5S-S
N1N-3111-S160-C-3.0S-F
N1N-3111-S160-C-3.0S-S
N1N-3111-S160-C-3.5S-F
N1N-3111-S160-C-3.5S-S
N1N-3111-S200B-C-4.0S-F
N1N-3111-S200B-C-4.0S-S
N1N-3121-S63-C-1.0S-F
N1N-3121-S63-C-1.0S-S
N1N-3121-S80-C-1.5S-F
N1N-3121-S80-C-1.5S-S
N1N-3121-S100B-C-2.0S-F
N1N-3121-S100B-C-2.0S-S
N1N-3121-S125-C-2.5S-F
N1N-3121-S125-C-2.5S-S
N1N-3121-S160-C-3.0S-F
N1N-3121-S160-C-3.0S-S
N1N-3121-S160-C-3.5S-F
N1N-3121-S160-C-3.5S-S
N1N-3121-S200B-C-4.0S-F
N1N-3121-S200B-C-4.0S-S
Part NumberVolume DiscountDays to ShipSeal Material Inner Dia. d
(Ø)
Fitting Direction Fitting Type Operating Temperature Range
(°C)
Cylinder Model Size Material of Gasket Nozzle Format Valve Characteristics
33 Day(s) or more Fluorine Rubber23Shape FFerrule-5~100S631.0SFluorine RubberBottom TypeLinear
33 Day(s) or more Silicon Rubber23Shape FFerrule-5~100S631.0SSiliconeBottom TypeLinear
33 Day(s) or more Fluorine Rubber35.7Shape FFerrule-5~100S801.5SFluorine RubberBottom TypeLinear
33 Day(s) or more Silicon Rubber35.7Shape FFerrule-5~100S801.5SSiliconeBottom TypeLinear
43 Day(s) or more Fluorine Rubber47.8Shape FFerrule-5~100S100B2.0SFluorine RubberBottom TypeLinear
43 Day(s) or more Silicon Rubber47.8Shape FFerrule-5~100S100B2.0SSiliconeBottom TypeLinear
43 Day(s) or more Fluorine Rubber59.5Shape FFerrule-5~100S1252.5SFluorine RubberBottom TypeLinear
43 Day(s) or more Silicon Rubber59.5Shape FFerrule-5~100S1252.5SSiliconeBottom TypeLinear
43 Day(s) or more Fluorine Rubber72.3Shape FFerrule-5~100S1603.0SFluorine RubberBottom TypeLinear
43 Day(s) or more Silicon Rubber72.3Shape FFerrule-5~100S1603.0SSiliconeBottom TypeLinear
43 Day(s) or more Fluorine Rubber85.1Shape FFerrule-5~100S1603.5SFluorine RubberBottom TypeLinear
43 Day(s) or more Silicon Rubber85.1Shape FFerrule-5~100S1603.5SSiliconeBottom TypeLinear
43 Day(s) or more Fluorine Rubber97.6Shape FFerrule-5~100S200B4.0SFluorine RubberBottom TypeLinear
43 Day(s) or more Silicon Rubber97.6Shape FFerrule-5~100S200B4.0SSiliconeBottom TypeLinear
33 Day(s) or more Fluorine Rubber23Shape FFerrule-5~100S631.0SFluorine RubberBottom TypeEqual Percentage
33 Day(s) or more Silicon Rubber23Shape FFerrule-5~100S631.0SSiliconeBottom TypeEqual Percentage
33 Day(s) or more Fluorine Rubber35.7Shape FFerrule-5~100S801.5SFluorine RubberBottom TypeEqual Percentage
33 Day(s) or more Silicon Rubber35.7Shape FFerrule-5~100S801.5SSiliconeBottom TypeEqual Percentage
43 Day(s) or more Fluorine Rubber47.8Shape FFerrule-5~100S100B2.0SFluorine RubberBottom TypeEqual Percentage
43 Day(s) or more Silicon Rubber47.8Shape FFerrule-5~100S100B2.0SSiliconeBottom TypeEqual Percentage
43 Day(s) or more Fluorine Rubber59.5Shape FFerrule-5~100S1252.5SFluorine RubberBottom TypeEqual Percentage
43 Day(s) or more Silicon Rubber59.5Shape FFerrule-5~100S1252.5SSiliconeBottom TypeEqual Percentage
43 Day(s) or more Fluorine Rubber72.3Shape FFerrule-5~100S1603.0SFluorine RubberBottom TypeEqual Percentage
43 Day(s) or more Silicon Rubber72.3Shape FFerrule-5~100S1603.0SSiliconeBottom TypeEqual Percentage
43 Day(s) or more Fluorine Rubber85.1Shape FFerrule-5~100S1603.5SFluorine RubberBottom TypeEqual Percentage
43 Day(s) or more Silicon Rubber85.1Shape FFerrule-5~100S1603.5SSiliconeBottom TypeEqual Percentage
33 Day(s) or more Fluorine Rubber97.6Shape FFerrule-5~100S200B4.0SFluorine RubberBottom TypeEqual Percentage
43 Day(s) or more Silicon Rubber97.6Shape FFerrule-5~100S200B4.0SSiliconeBottom TypeEqual Percentage
33 Day(s) or more Fluorine Rubber23L-ShapedFerrule-5~100S631.0SFluorine RubberNozzle TypeLinear
33 Day(s) or more Silicon Rubber23L-ShapedFerrule-5~100S631.0SSiliconeNozzle TypeLinear
33 Day(s) or more Fluorine Rubber35.7L-ShapedFerrule-5~100S801.5SFluorine RubberNozzle TypeLinear
33 Day(s) or more Silicon Rubber35.7L-ShapedFerrule-5~100S801.5SSiliconeNozzle TypeLinear
43 Day(s) or more Fluorine Rubber47.8L-ShapedFerrule-5~100S100B2.0SFluorine RubberNozzle TypeLinear
43 Day(s) or more Silicon Rubber47.8L-ShapedFerrule-5~100S100B2.0SSiliconeNozzle TypeLinear
43 Day(s) or more Fluorine Rubber59.5L-ShapedFerrule-5~100S1252.5SFluorine RubberNozzle TypeLinear
43 Day(s) or more Silicon Rubber59.5L-ShapedFerrule-5~100S1252.5SSiliconeNozzle TypeLinear
43 Day(s) or more Fluorine Rubber72.3L-ShapedFerrule-5~100S1603.0SFluorine RubberNozzle TypeLinear
43 Day(s) or more Silicon Rubber72.3L-ShapedFerrule-5~100S1603.0SSiliconeNozzle TypeLinear
43 Day(s) or more Fluorine Rubber85.1L-ShapedFerrule-5~100S1603.5SFluorine RubberNozzle TypeLinear
43 Day(s) or more Silicon Rubber85.1L-ShapedFerrule-5~100S1603.5SSiliconeNozzle TypeLinear
43 Day(s) or more Fluorine Rubber97.6L-ShapedFerrule-5~100S200B4.0SFluorine RubberNozzle TypeLinear
43 Day(s) or more Silicon Rubber97.6L-ShapedFerrule-5~100S200B4.0SSiliconeNozzle TypeLinear
33 Day(s) or more Fluorine Rubber23L-ShapedFerrule-5~100S631.0SFluorine RubberNozzle TypeEqual Percentage
33 Day(s) or more Silicon Rubber23L-ShapedFerrule-5~100S631.0SSiliconeNozzle TypeEqual Percentage
33 Day(s) or more Fluorine Rubber35.7L-ShapedFerrule-5~100S801.5SFluorine RubberNozzle TypeEqual Percentage
33 Day(s) or more Silicon Rubber35.7L-ShapedFerrule-5~100S801.5SSiliconeNozzle TypeEqual Percentage
43 Day(s) or more Fluorine Rubber47.8L-ShapedFerrule-5~100S100B2.0SFluorine RubberNozzle TypeEqual Percentage
43 Day(s) or more Silicon Rubber47.8L-ShapedFerrule-5~100S100B2.0SSiliconeNozzle TypeEqual Percentage
43 Day(s) or more Fluorine Rubber59.5L-ShapedFerrule-5~100S1252.5SFluorine RubberNozzle TypeEqual Percentage
43 Day(s) or more Silicon Rubber59.5L-ShapedFerrule-5~100S1252.5SSiliconeNozzle TypeEqual Percentage
43 Day(s) or more Fluorine Rubber72.3L-ShapedFerrule-5~100S1603.0SFluorine RubberNozzle TypeEqual Percentage
43 Day(s) or more Silicon Rubber72.3L-ShapedFerrule-5~100S1603.0SSiliconeNozzle TypeEqual Percentage
43 Day(s) or more Fluorine Rubber85.1L-ShapedFerrule-5~100S1603.5SFluorine RubberNozzle TypeEqual Percentage
43 Day(s) or more Silicon Rubber85.1L-ShapedFerrule-5~100S1603.5SSiliconeNozzle TypeEqual Percentage
43 Day(s) or more Fluorine Rubber97.6L-ShapedFerrule-5~100S200B4.0SFluorine RubberNozzle TypeEqual Percentage
43 Day(s) or more Silicon Rubber97.6L-ShapedFerrule-5~100S200B4.0SSiliconeNozzle TypeEqual Percentage

Loading...

  1. 1

Basic Information

Type Controller Applicable Fluid Water Driving Type Air Drive
Max. Pressure(MPa) 0.4 Surface Finish Hair Line (Inner Surface Buffed) Ball Valve Type 2-way
Cylinder Drive Type Single Operational Operational Air Pressure(MPa) 0.4~0.7 Valve Type Normal-oriented Valve

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)