Flow Control Valve

Flow Control Valve

Valve degree of opening can be changed manually, via an electrical signal or air pressure, to perform a flow rate adjustment. *CAD data for this series is being revised and will be available as soon as modifications are complete.

[Features]
· Valve used to perform flow rate adjustments manually by altering its degree of openness via electronic signals or air pressure.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
N1N-3010-C-1.0S-F
N1N-3010-C-1.0S-S
N1N-3010-C-1.5S-F
N1N-3010-C-1.5S-S
N1N-3010-C-2.0S-F
N1N-3010-C-2.0S-S
N1N-3010-C-2.5S-F
N1N-3010-C-2.5S-S
N1N-3010-C-3.0S-F
N1N-3010-C-3.0S-S
N1N-3010-C-3.5S-F
N1N-3010-C-3.5S-S
N1N-3010-C-4.0S-F
N1N-3010-C-4.0S-S
Part NumberVolume DiscountDays to ShipSeal Material Inner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size Material of Gasket
32 Day(s) or more Fluorine Rubber23Ferrule-5~1001.0SFluorine Rubber
32 Day(s) or more Silicon Rubber23Ferrule-5~1001.0SSilicone
32 Day(s) or more Fluorine Rubber35.7Ferrule-5~1001.5SFluorine Rubber
32 Day(s) or more Silicon Rubber35.7Ferrule-5~1001.5SSilicone
42 Day(s) or more Fluorine Rubber47.8Ferrule-5~1002.0SFluorine Rubber
42 Day(s) or more Silicon Rubber47.8Ferrule-5~1002.0SSilicone
42 Day(s) or more Fluorine Rubber59.5Ferrule-5~1002.5SFluorine Rubber
42 Day(s) or more Silicon Rubber59.5Ferrule-5~1002.5SSilicone
42 Day(s) or more Fluorine Rubber72.3Ferrule-5~1003.0SFluorine Rubber
42 Day(s) or more Silicon Rubber72.3Ferrule-5~1003.0SSilicone
42 Day(s) or more Fluorine Rubber85.1Ferrule-5~1003.5SFluorine Rubber
42 Day(s) or more Silicon Rubber85.1Ferrule-5~1003.5SSilicone
42 Day(s) or more Fluorine Rubber97.6Ferrule-5~1004.0SFluorine Rubber
42 Day(s) or more Silicon Rubber97.6Ferrule-5~1004.0SSilicone

Loading...

  1. 1

Basic Information

Type Controller Applicable Fluid Water Driving Type Manual
Max. Pressure(MPa) 1 Surface Finish Hair Line (Inner Surface Buffed) Ball Valve Type 2-way
Fitting Direction L-Shaped Handle Material Resin Ball + Stainless steel Operational Air Pressure(MPa) None
Nozzle Format Nozzle Type Valve Type Normal-oriented Valve Valve Characteristics Linear

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)