Single Action Air-Driven Formula F-Type Diaphragm Valve

Single Action Air-Driven Formula F-Type Diaphragm Valve

This product successfully passed a 100,000-cycle opening and closing bench test thanks to high-durability PTFE. Minimizes fluid stagnation. Special PTFE prevents absorption of colors or odors. Simple maintenance. The sliding portion of the valve is blocked from outside air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NBS-F-PSS-1.0S
NBS-F-PSS-1.0S-SWBOX2
NBS-F-PSS-1.5S
NBS-F-PSS-1.5S-SWBOX2
NBS-F-PSS-2.0S
NBS-F-PSS-2.0S-SWBOX2
NBS-F-PSS-2.5S
NBS-F-PSS-2.5S-SWBOX2
NBS-F-PSS-3.0S
NBS-F-PSS-3.0S-SWBOX2
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Cylinder Drive Type Size
48 Day(s) or more 23Ferrule0~145[Single Acting] Single Operational1.0S
43 Day(s) or more 23Ferrule0~145[Single Acting] With Single Operational Switch Box1.0S
48 Day(s) or more 35.7Ferrule0~145[Single Acting] Single Operational1.5S
43 Day(s) or more 35.7Ferrule0~145[Single Acting] With Single Operational Switch Box1.5S
48 Day(s) or more 47.8Ferrule0~145[Single Acting] Single Operational2.0S
43 Day(s) or more 47.8Ferrule0~145[Single Acting] With Single Operational Switch Box2.0S
48 Day(s) or more 59.5Ferrule0~145[Single Acting] Single Operational2.5S
43 Day(s) or more 59.5Ferrule0~145[Single Acting] With Single Operational Switch Box2.5S
48 Day(s) or more 72.3Ferrule0~145[Single Acting] Single Operational3.0S
48 Day(s) or more 72.3Ferrule0~145[Single Acting] With Single Operational Switch Box3.0S

Loading...

  1. 1

Basic Information

Type Diaphragm Applicable Fluid Water Driving Type Air Drive
Seal Material PTFE Max. Pressure(MPa) 0.4 Surface Finish Hair Line (Inner Surface Buffed)
Ball Valve Type 3-way Fitting Direction Shape F Operational Air Pressure(MPa) 0.4~0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)