• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Single Action, Air-Drive, T-Type Diaphragm Valve

Single Action, Air-Drive, T-Type Diaphragm Valve

Due to its high durability PTFE design, this product cleared a bench test consisting of 100,000 openings and closings. Minimizes fluid pooling. Special PTFE resists odor or color absorption. Simple maintenance. Sliding portion of valve is isolated from outside air.
*The CAD data for this series is being revised. This will be made available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NBS-T-PSS-1.0S
NBS-T-PSS-1.0S-SWBOX2
NBS-T-PSS-1.5S
NBS-T-PSS-1.5S-SWBOX2
NBS-T-PSS-2.0S
NBS-T-PSS-2.0S-SWBOX2
NBS-T-PSS-2.5S
NBS-T-PSS-2.5S-SWBOX2
NBS-T-PSS-3.0S
NBS-T-PSS-3.0S-SWBOX2
NBS-T-PSS-8A
NBS-T-PSS-8A-SWBOX2
NBS-T-PSS-10A
NBS-T-PSS-10A-SWBOX2
NBS-T-PSS-15A
NBS-T-PSS-15A-SWBOX2
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Cylinder Drive Type Size
43 Day(s) or more 23Ferrule0~145[Single Acting] Single Operational1.0S
43 Day(s) or more 23Ferrule0~145[Single Acting] With Single Operational Switch Box1.0S
43 Day(s) or more 35.7Ferrule0~145[Single Acting] Single Operational1.5S
43 Day(s) or more 35.7Ferrule0~145[Single Acting] With Single Operational Switch Box1.5S
43 Day(s) or more 47.8Ferrule0~145[Single Acting] Single Operational2.0S
43 Day(s) or more 47.8Ferrule0~145[Single Acting] With Single Operational Switch Box2.0S
43 Day(s) or more 59.5Ferrule0~145[Single Acting] Single Operational2.5S
43 Day(s) or more 59.5Ferrule0~145[Single Acting] With Single Operational Switch Box2.5S
48 Day(s) or more 72.3Ferrule0~145[Single Acting] Single Operational3.0S
48 Day(s) or more 72.3Ferrule0~145[Single Acting] With Single Operational Switch Box3.0S
43 Day(s) or more 10.5Ferrule0~145[Single Acting] Single Operational8A
43 Day(s) or more 10.5Ferrule0~145[Single Acting] With Single Operational Switch Box8A
43 Day(s) or more 14Ferrule0~145[Single Acting] Single Operational10A
43 Day(s) or more 14Ferrule0~145[Single Acting] With Single Operational Switch Box10A
43 Day(s) or more 17.5Ferrule0~145[Single Acting] Single Operational15A
43 Day(s) or more 17.5Ferrule0~145[Single Acting] With Single Operational Switch Box15A

Loading...

  1. 1

Basic Information

Type Diaphragm Applicable Fluid Water Driving Type Air Drive
Seal Material PTFE Max. Pressure(MPa) 0.4 Surface Finish Hair Line (Inner Surface Buffed)
Ball Valve Type 3-way Fitting Direction T Shaped Operational Air Pressure(MPa) 0.4~0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)