Single Action, Air-Drive, Flange Integrated Tank Valve

Single Action, Air-Drive, Flange Integrated Tank Valve

Due to its high durability PTFE design, this product cleared a bench test consisting of 100,000 openings and closings. Minimizes fluid pooling. Special PTFE resists odor or color absorption. Simple maintenance. Sliding portion of valve is isolated from outside air.
*The CAD data for this series is being revised. This will be made available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NBS-TBW-PSS-1.0S
NBS-TBW-PSS-1.0S-SWBOX2
NBS-TBW-PSS-1.5S
NBS-TBW-PSS-1.5S-SWBOX2
NBS-TBW-PSS-2.0S
NBS-TBW-PSS-2.0S-SWBOX2
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Cylinder Drive Type Size
43 Day(s) or more 23Ferrule0~145[Single Acting] Single Operational1.0S
43 Day(s) or more 23Ferrule0~145[Single Acting] With Single Operational Switch Box1.0S
43 Day(s) or more 35.7Ferrule0~145[Single Acting] Single Operational1.5S
43 Day(s) or more 35.7Ferrule0~145[Single Acting] With Single Operational Switch Box1.5S
43 Day(s) or more 47.8Ferrule0~145[Single Acting] Single Operational2.0S
43 Day(s) or more 47.8Ferrule0~145[Single Acting] With Single Operational Switch Box2.0S

Loading...

  1. 1

Basic Information

Type Diaphragm Applicable Fluid Water Driving Type Air Drive
Seal Material PTFE Max. Pressure(MPa) 0.4 Surface Finish Hair Line (Inner Surface Buffed)
Ball Valve Type 2-way Fitting Direction Tank Bottom Operational Air Pressure(MPa) 0.4~0.7

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)