Manually Adjustable Stopper, Butterfly Valve

Part Number

Configured Part Number is shown.

Part Number
RB-MR-C-1.0S-F
RB-MR-C-1.5S-F
RB-MR-C-2.0S-F
RB-MR-C-2.5S-F
RB-MR-C-3.0S-F
RB-MR-C-4.0S-F
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type Operating Temperature Range
(°C)
Size
22 Day(s) or more 23Ferrule-5~951.0S
22 Day(s) or more 35.7Ferrule-5~951.5S
22 Day(s) or more 47.8Ferrule-5~952.0S
22 Day(s) or more 59.5Ferrule-5~952.5S
22 Day(s) or more 72.3Ferrule-5~953.0S
22 Day(s) or more 97.6Ferrule-5~954.0S

Loading...

  1. 1

Basic Information

Type Butterfly Applicable Fluid Water Driving Type Manual
Seal Material Fluorine Rubber Max. Pressure(MPa) 0.7 Surface Finish Shot
Ball Valve Type 2-way Fitting Direction Straight Type Butterfly Valve Type Adjustable Stopper Type
Handle Material Resin Operational Air Pressure(MPa) None Material of Gasket Fluorine Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)